Price & Availability | Article | Type, colour | b tol. H11 | d1 tol. H7 | d2 | d3 | d4 dia. | h1 | h2 | h3 | h4 | h5 | Weight g | ||||||||||||||||||
75212.W0405 | One, silver | - | 10 | 23.0 | 30 | 16 | 19.5 | 4.0 | 25.5 | 4.3 | 43.0 | 118 | |||||||||||||||||||
£ 84.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour One, silver b
tol. H11 - d1
tol. H7 10 d2 23.0 d3 30 d4 dia. 16 h1 19.5 h2 4.0 h3 25.5 h4 4.3 h5 43.0 Weight
g 118 | |||||||||||||||||||||||||||||||
75212.W0410 | One, silver | - | 12 | 26.7 | 35 | 18 | 23.5 | 5.5 | 29.5 | 4.2 | 57.5 | 197 | |||||||||||||||||||
£ 87.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour One, silver b
tol. H11 - d1
tol. H7 12 d2 26.7 d3 35 d4 dia. 18 h1 23.5 h2 5.5 h3 29.5 h4 4.2 h5 57.5 Weight
g 197 | |||||||||||||||||||||||||||||||
75212.W0415 | One, silver | - | 14 | 28.0 | 37 | 24 | 30.5 | 10.5 | 36.5 | 4.2 | 76.5 | 283 | |||||||||||||||||||
£ 91.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour One, silver b
tol. H11 - d1
tol. H7 14 d2 28.0 d3 37 d4 dia. 24 h1 30.5 h2 10.5 h3 36.5 h4 4.2 h5 76.5 Weight
g 283 | |||||||||||||||||||||||||||||||
75212.W0505 | One, black | - | 10 | 23.0 | 30 | 16 | 19.5 | 4.0 | 25.5 | 4.3 | 43.0 | 118 | |||||||||||||||||||
£ 84.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour One, black b
tol. H11 - d1
tol. H7 10 d2 23.0 d3 30 d4 dia. 16 h1 19.5 h2 4.0 h3 25.5 h4 4.3 h5 43.0 Weight
g 118 | |||||||||||||||||||||||||||||||
75212.W0510 | One, black | - | 12 | 26.7 | 35 | 18 | 23.5 | 5.5 | 29.5 | 4.2 | 57.5 | 197 | |||||||||||||||||||
£ 87.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour One, black b
tol. H11 - d1
tol. H7 12 d2 26.7 d3 35 d4 dia. 18 h1 23.5 h2 5.5 h3 29.5 h4 4.2 h5 57.5 Weight
g 197 | |||||||||||||||||||||||||||||||
75212.W0515 | One, black | - | 14 | 28.0 | 37 | 24 | 30.5 | 10.5 | 36.5 | 4.2 | 76.5 | 283 | |||||||||||||||||||
£ 91.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour One, black b
tol. H11 - d1
tol. H7 14 d2 28.0 d3 37 d4 dia. 24 h1 30.5 h2 10.5 h3 36.5 h4 4.2 h5 76.5 Weight
g 283 | |||||||||||||||||||||||||||||||
75212.W0605 | Two, silver | 10 | - | 23.0 | 30 | 16 | 19.5 | 4.0 | 25.5 | 4.3 | 43.0 | 118 | |||||||||||||||||||
£ 84.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour Two, silver b
tol. H11 10 d1
tol. H7 - d2 23.0 d3 30 d4 dia. 16 h1 19.5 h2 4.0 h3 25.5 h4 4.3 h5 43.0 Weight
g 118 | |||||||||||||||||||||||||||||||
75212.W0606 | Two, silver | 12 | - | 26.7 | 35 | 18 | 23.5 | 5.5 | 29.5 | 4.2 | 57.5 | 197 | |||||||||||||||||||
£ 87.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour Two, silver b
tol. H11 12 d1
tol. H7 - d2 26.7 d3 35 d4 dia. 18 h1 23.5 h2 5.5 h3 29.5 h4 4.2 h5 57.5 Weight
g 197 | |||||||||||||||||||||||||||||||
75212.W0607 | Two, silver | 14 | - | 28.0 | 37 | 24 | 30.5 | 10.5 | 36.5 | 4.2 | 76.5 | 283 | |||||||||||||||||||
£ 91.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour Two, silver b
tol. H11 14 d1
tol. H7 - d2 28.0 d3 37 d4 dia. 24 h1 30.5 h2 10.5 h3 36.5 h4 4.2 h5 76.5 Weight
g 283 | |||||||||||||||||||||||||||||||
75212.W0705 | Two, black | 10 | - | 23.0 | 30 | 16 | 19.5 | 4.0 | 25.5 | 4.3 | 43.0 | 118 | |||||||||||||||||||
£ 84.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour Two, black b
tol. H11 10 d1
tol. H7 - d2 23.0 d3 30 d4 dia. 16 h1 19.5 h2 4.0 h3 25.5 h4 4.3 h5 43.0 Weight
g 118 | |||||||||||||||||||||||||||||||
75212.W0710 | Two, black | 12 | - | 26.7 | 35 | 18 | 23.5 | 5.5 | 29.5 | 4.2 | 57.5 | 197 | |||||||||||||||||||
£ 88.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour Two, black b
tol. H11 12 d1
tol. H7 - d2 26.7 d3 35 d4 dia. 18 h1 23.5 h2 5.5 h3 29.5 h4 4.2 h5 57.5 Weight
g 197 | |||||||||||||||||||||||||||||||
75212.W0715 | Two, black | 14 | - | 28.0 | 37 | 24 | 30.5 | 10.5 | 36.5 | 4.2 | 76.5 | 283 | |||||||||||||||||||
£ 91.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type, colour Two, black b
tol. H11 14 d1
tol. H7 - d2 28.0 d3 37 d4 dia. 24 h1 30.5 h2 10.5 h3 36.5 h4 4.2 h5 76.5 Weight
g 283 |
Axle: Stainless steel 1.4305.
Cover: plastic, grey.
Body: Aluminium, plastic coated, structural matt.
Silver - similar RAL 9006
Black - similar RAL9005
Handle: Plastic, black matt.
Operating: Handle is locked in position.
To store: Pull handle along axis and lift into locked position.