Handwheels - 2 Spoke
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 74.82 | 0% |
| 5-9 | £ 71.08 | 5% |
| 10-19 | £ 67.34 | 10% |
| 20-49 | £ 63.60 | 15% |
| 50+ | £ 56.12 | 25% |
Aluminium mould casting. Plastic handle PF 31, DIN 7708.
Hub machined;rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
For corresponding handle details see no. 75120 rotating handle.
The non-machined, raw surfaces are blasted; together with the mirror-polished rim these handwheels are therefore
showing a finish which in most cases does not require additional lacquering.
For keyways information (dim. t1 and b3) to DIN 6885.