Price & Availability | Article | Type | Bore dia. | d1 | d2 tol. H7 Small | d2 tol. H7 Large | d3 | d4 | l1 | l2 ≈ | l3 | w1 | Weight g | ||||||||||||||||||
77300.W0012 | W/o Keyway, W/o Handle | d2 Small | 125 | 12 | 14 | 31 | - | 18 | 33 | 15.0 | - | 301 | |||||||||||||||||||
£ 35.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 - l1 18 l2
≈ 33 l3 15.0 w1 - Weight
g 301 | |||||||||||||||||||||||||||||||
77300.W0013 | W/o Keyway, W/o Handle | d2 Large | 125 | 12 | 14 | 31 | - | 18 | 33 | 15.0 | - | 301 | |||||||||||||||||||
£ 35.06 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 - l1 18 l2
≈ 33 l3 15.0 w1 - Weight
g 301 | |||||||||||||||||||||||||||||||
77300.W0014 | W/o Keyway, W/o Handle | d2 Small | 140 | 14 | 16 | 36 | - | 19 | 36 | 16.5 | - | 400 | |||||||||||||||||||
£ 44.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 19 l2
≈ 36 l3 16.5 w1 - Weight
g 400 | |||||||||||||||||||||||||||||||
77300.W0015 | W/o Keyway, W/o Handle | d2 Large | 140 | 14 | 16 | 36 | - | 19 | 36 | 16.5 | - | 400 | |||||||||||||||||||
£ 44.62 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 19 l2
≈ 36 l3 16.5 w1 - Weight
g 400 | |||||||||||||||||||||||||||||||
77300.W0016 | W/o Keyway, W/o Handle | d2 Small | 160 | 14 | 16 | 36 | - | 20 | 39 | 18.0 | - | 520 | |||||||||||||||||||
£ 53.23 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 20 l2
≈ 39 l3 18.0 w1 - Weight
g 520 | |||||||||||||||||||||||||||||||
77300.W0017 | W/o Keyway, W/o Handle | d2 Large | 160 | 14 | 16 | 36 | - | 20 | 39 | 18.0 | - | 520 | |||||||||||||||||||
£ 53.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 20 l2
≈ 39 l3 18.0 w1 - Weight
g 520 | |||||||||||||||||||||||||||||||
77300.W0020 | W/o Keyway, W/o Handle | d2 Small | 200 | 18 | 20 | 42 | - | 24 | 45 | 20.5 | - | 886 | |||||||||||||||||||
£ 74.82 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 - l1 24 l2
≈ 45 l3 20.5 w1 - Weight
g 886 | |||||||||||||||||||||||||||||||
77300.W0021 | W/o Keyway, W/o Handle | d2 Large | 200 | 18 | 20 | 42 | - | 24 | 45 | 20.5 | - | 886 | |||||||||||||||||||
£ 74.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 - l1 24 l2
≈ 45 l3 20.5 w1 - Weight
g 886 | |||||||||||||||||||||||||||||||
77300.W0025 | W/o Keyway, W/o Handle | d2 Small | 250 | 22 | 26 | 48 | - | 28 | 51 | 23.0 | - | 1454 | |||||||||||||||||||
£ 107.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 - l1 28 l2
≈ 51 l3 23.0 w1 - Weight
g 1454 | |||||||||||||||||||||||||||||||
77300.W0026 | W/o Keyway, W/o Handle | d2 Large | 250 | 22 | 26 | 48 | - | 28 | 51 | 23.0 | - | 1454 | |||||||||||||||||||
£ 107.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 - l1 28 l2
≈ 51 l3 23.0 w1 - Weight
g 1454 | |||||||||||||||||||||||||||||||
77300.W0112 | With Keyway, W/o Handle | d2 Small | 125 | 12 | 14 | 31 | - | 18 | 33 | 15.0 | - | 303 | |||||||||||||||||||
£ 39.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 - l1 18 l2
≈ 33 l3 15.0 w1 - Weight
g 303 | |||||||||||||||||||||||||||||||
77300.W0113 | With Keyway, W/o Handle | d2 Large | 125 | 12 | 14 | 31 | - | 18 | 33 | 15.0 | - | 303 | |||||||||||||||||||
£ 39.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 - l1 18 l2
≈ 33 l3 15.0 w1 - Weight
g 303 | |||||||||||||||||||||||||||||||
77300.W0114 | With Keyway, W/o Handle | d2 Small | 140 | 14 | 16 | 36 | - | 19 | 36 | 16.5 | - | 406 | |||||||||||||||||||
£ 49.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 19 l2
≈ 36 l3 16.5 w1 - Weight
g 406 | |||||||||||||||||||||||||||||||
77300.W0115 | With Keyway, W/o Handle | d2 Large | 140 | 14 | 16 | 36 | - | 19 | 36 | 16.5 | - | 406 | |||||||||||||||||||
£ 49.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 19 l2
≈ 36 l3 16.5 w1 - Weight
g 406 | |||||||||||||||||||||||||||||||
77300.W0116 | With Keyway, W/o Handle | d2 Small | 160 | 14 | 16 | 36 | - | 20 | 39 | 18.0 | - | 542 | |||||||||||||||||||
£ 57.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 20 l2
≈ 39 l3 18.0 w1 - Weight
g 542 | |||||||||||||||||||||||||||||||
77300.W0117 | With Keyway, W/o Handle | d2 Large | 160 | 14 | 16 | 36 | - | 20 | 39 | 18.0 | - | 542 | |||||||||||||||||||
£ 57.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 - l1 20 l2
≈ 39 l3 18.0 w1 - Weight
g 542 | |||||||||||||||||||||||||||||||
77300.W0120 | With Keyway, W/o Handle | d2 Small | 200 | 18 | 20 | 42 | - | 24 | 45 | 20.5 | - | 914 | |||||||||||||||||||
£ 89.06 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 - l1 24 l2
≈ 45 l3 20.5 w1 - Weight
g 914 | |||||||||||||||||||||||||||||||
77300.W0121 | With Keyway, W/o Handle | d2 Large | 200 | 18 | 20 | 42 | - | 24 | 45 | 20.5 | - | 914 | |||||||||||||||||||
£ 89.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 - l1 24 l2
≈ 45 l3 20.5 w1 - Weight
g 914 | |||||||||||||||||||||||||||||||
77300.W0125 | With Keyway, W/o Handle | d2 Small | 250 | 22 | 26 | 48 | - | 28 | 51 | 23.0 | - | 1446 | |||||||||||||||||||
£ 119.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 - l1 28 l2
≈ 51 l3 23.0 w1 - Weight
g 1446 | |||||||||||||||||||||||||||||||
77300.W0126 | With Keyway, W/o Handle | d2 Large | 250 | 22 | 26 | 48 | - | 28 | 51 | 23.0 | - | 1446 | |||||||||||||||||||
£ 119.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 - l1 28 l2
≈ 51 l3 23.0 w1 - Weight
g 1446 | |||||||||||||||||||||||||||||||
77300.W0512 | W/o Keyway, With Handle | d2 Small | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | |||||||||||||||||||
£ 52.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 M 8 l1 18 l2
≈ 33 l3 15.0 w1 23 Weight
g 390 | |||||||||||||||||||||||||||||||
77300.W0513 | W/o Keyway, With Handle | d2 Large | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | |||||||||||||||||||
£ 52.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 M 8 l1 18 l2
≈ 33 l3 15.0 w1 23 Weight
g 390 | |||||||||||||||||||||||||||||||
77300.W0514 | W/o Keyway, With Handle | d2 Small | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 490 | |||||||||||||||||||
£ 62.78 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 490 | |||||||||||||||||||||||||||||||
77300.W0515 | W/o Keyway, With Handle | d2 Large | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 490 | |||||||||||||||||||
£ 62.78 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 490 | |||||||||||||||||||||||||||||||
77300.W0516 | W/o Keyway, With Handle | d2 Small | 160 | 14 | 16 | 36 | M10 | 20 | 39 | 18.0 | 26 | 645 | |||||||||||||||||||
£ 76.41 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M10 l1 20 l2
≈ 39 l3 18.0 w1 26 Weight
g 645 | |||||||||||||||||||||||||||||||
77300.W0517 | W/o Keyway, With Handle | d2 Large | 160 | 14 | 16 | 36 | M10 | 20 | 39 | 18.0 | 26 | 645 | |||||||||||||||||||
£ 76.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M10 l1 20 l2
≈ 39 l3 18.0 w1 26 Weight
g 645 | |||||||||||||||||||||||||||||||
77300.W0520 | W/o Keyway, With Handle | d2 Small | 200 | 18 | 20 | 42 | M10 | 24 | 45 | 20.5 | 26 | 1000 | |||||||||||||||||||
£ 99.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 M10 l1 24 l2
≈ 45 l3 20.5 w1 26 Weight
g 1000 | |||||||||||||||||||||||||||||||
77300.W0521 | W/o Keyway, With Handle | d2 Large | 200 | 18 | 20 | 42 | M10 | 24 | 45 | 20.5 | 26 | 1000 | |||||||||||||||||||
£ 99.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 M10 l1 24 l2
≈ 45 l3 20.5 w1 26 Weight
g 1000 | |||||||||||||||||||||||||||||||
77300.W0525 | W/o Keyway, With Handle | d2 Small | 250 | 22 | 26 | 48 | M10 | 28 | 51 | 23.0 | 28 | 1585 | |||||||||||||||||||
£ 136.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 M10 l1 28 l2
≈ 51 l3 23.0 w1 28 Weight
g 1585 | |||||||||||||||||||||||||||||||
77300.W0526 | W/o Keyway, With Handle | d2 Large | 250 | 22 | 26 | 48 | M10 | 28 | 51 | 23.0 | 28 | 1585 | |||||||||||||||||||
£ 136.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, With Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 M10 l1 28 l2
≈ 51 l3 23.0 w1 28 Weight
g 1585 | |||||||||||||||||||||||||||||||
77300.W0612 | With Keyway, With Handle | d2 Small | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | |||||||||||||||||||
£ 57.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 M 8 l1 18 l2
≈ 33 l3 15.0 w1 23 Weight
g 390 | |||||||||||||||||||||||||||||||
77300.W0613 | With Keyway, With Handle | d2 Large | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | |||||||||||||||||||
£ 57.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 31 d4 M 8 l1 18 l2
≈ 33 l3 15.0 w1 23 Weight
g 390 | |||||||||||||||||||||||||||||||
77300.W0614 | With Keyway, With Handle | d2 Small | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 490 | |||||||||||||||||||
£ 67.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 490 | |||||||||||||||||||||||||||||||
77300.W0615 | With Keyway, With Handle | d2 Large | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 490 | |||||||||||||||||||
£ 67.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M 8 l1 19 l2
≈ 36 l3 16.5 w1 23 Weight
g 490 | |||||||||||||||||||||||||||||||
77300.W0616 | With Keyway, With Handle | d2 Small | 160 | 14 | 16 | 36 | M10 | 20 | 39 | 18.0 | 26 | 645 | |||||||||||||||||||
£ 80.68 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M10 l1 20 l2
≈ 39 l3 18.0 w1 26 Weight
g 645 | |||||||||||||||||||||||||||||||
77300.W0617 | With Keyway, With Handle | d2 Large | 160 | 14 | 16 | 36 | M10 | 20 | 39 | 18.0 | 26 | 645 | |||||||||||||||||||
£ 80.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 36 d4 M10 l1 20 l2
≈ 39 l3 18.0 w1 26 Weight
g 645 | |||||||||||||||||||||||||||||||
77300.W0620 | With Keyway, With Handle | d2 Small | 200 | 18 | 20 | 42 | M10 | 24 | 45 | 20.5 | 26 | 1000 | |||||||||||||||||||
£ 117.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 M10 l1 24 l2
≈ 45 l3 20.5 w1 26 Weight
g 1000 | |||||||||||||||||||||||||||||||
77300.W0621 | With Keyway, With Handle | d2 Large | 200 | 18 | 20 | 42 | M10 | 24 | 45 | 20.5 | 26 | 1000 | |||||||||||||||||||
£ 117.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 20 d3 42 d4 M10 l1 24 l2
≈ 45 l3 20.5 w1 26 Weight
g 1000 | |||||||||||||||||||||||||||||||
77300.W0625 | With Keyway, With Handle | d2 Small | 250 | 22 | 26 | 48 | M10 | 28 | 51 | 23.0 | 28 | 1585 | |||||||||||||||||||
£ 151.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 M10 l1 28 l2
≈ 51 l3 23.0 w1 28 Weight
g 1585 | |||||||||||||||||||||||||||||||
77300.W0626 | With Keyway, With Handle | d2 Large | 250 | 22 | 26 | 48 | M10 | 28 | 51 | 23.0 | 28 | 1585 | |||||||||||||||||||
£ 151.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, With Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 48 d4 M10 l1 28 l2
≈ 51 l3 23.0 w1 28 Weight
g 1585 |
Aluminium mould casting. Plastic handle PF 31, DIN 7708.
Hub machined;rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
For corresponding handle details see no. 75120 rotating handle.
The non-machined, raw surfaces are blasted; together with the mirror-polished rim these handwheels are therefore
showing a finish which in most cases does not require additional lacquering.
For keyways information (dim. t1 and b3) to DIN 6885.