Handwheels - 2 Spoke
| Price & Availability | Article | Type | d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | h4 | l1 | l2 | w1 | Weight g | ||||||||||||||||||
| 77360.W0600 | Reinforced | 100 | 4 | 24 | 17 | M 8 | 36 | 14 | 30 | 11 | 81 | 40 | 15 | 195 | |||||||||||||||||||
£ 18.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 100 d2 4 d3 24 d4 17 d5 M 8 h1 36 h2 14 h3 30 h4 11 l1 81 l2 40 w1 15 Weight
g 195 | |||||||||||||||||||||||||||||||||
| 77360.W0625 | Reinforced | 125 | 4 | 24 | 23 | M 8 | 41 | 16 | 34 | 11 | 102 | 55 | 18 | 317 | |||||||||||||||||||
£ 19.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 125 d2 4 d3 24 d4 23 d5 M 8 h1 41 h2 16 h3 34 h4 11 l1 102 l2 55 w1 18 Weight
g 317 | |||||||||||||||||||||||||||||||||
| 77360.W0650 | Reinforced | 150 | 6 | 32 | 25 | M10 | 46 | 20 | 38 | 13 | 117 | 65 | 21 | 519 | |||||||||||||||||||
£ 26.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 150 d2 6 d3 32 d4 25 d5 M10 h1 46 h2 20 h3 38 h4 13 l1 117 l2 65 w1 21 Weight
g 519 | |||||||||||||||||||||||||||||||||
| 77360.W0700 | Reinforced | 200 | 6 | 40 | 28 | M10 | 62 | 25 | 45 | 16 | 154 | 85 | 26 | 1080 | |||||||||||||||||||
£ 37.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 200 d2 6 d3 40 d4 28 d5 M10 h1 62 h2 25 h3 45 h4 16 l1 154 l2 85 w1 26 Weight
g 1080 | |||||||||||||||||||||||||||||||||
| 77360.W0750 | Reinforced | 250 | 8 | 48 | 28 | M10 | 70 | 28 | 50 | 17 | 162 | 85 | 30 | 1662 | |||||||||||||||||||
£ 50.78 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reinforced d1 250 d2 8 d3 48 d4 28 d5 M10 h1 70 h2 28 h3 50 h4 17 l1 162 l2 85 w1 30 Weight
g 1662 | |||||||||||||||||||||||||||||||||
Black duroplast. Zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub upon request.