Pull Handles
plastic
Price & Availability | Article | l1 | l2 | a1 | b1 | d1 | h1 | t1 | w1 | ||||||||||||||||||
78190.W0017 | 17 | 128 | 20 | 30 | M 5x45 | 48 | 33 | 18 | |||||||||||||||||||
£ 26.29 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 17 l2 128 a1 20 b1 30 d1 M 5x45 h1 48 t1 33 w1 18 | |||||||||||||||||||||||||||
78190.W0020 | 20 | 154 | 24 | 36 | M 6x55 | 58 | 40 | 22 | |||||||||||||||||||
£ 38.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 20 l2 154 a1 24 b1 36 d1 M 6x55 h1 58 t1 40 w1 22 |
Thermoplastic PA 6, glass ball reinforced, matt black.
Ideal for applications where one-sided fastening required. Minimum stress resistance 800N per handle.