Price & Availability | Article | Finish | l1 | l2 | a1 | b1 | b2 | d1 | h1 | t1 | w1 | ||||||||||||||||||
79120.W0100-8 | Black | 100 | 122 | 8.5 | 17.0 | 19 | M 5x22 | 33 | 13 | 20 | |||||||||||||||||||
£ 10.88 per unit (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 100 l2 122 a1 8.5 b1 17.0 b2 19 d1 M 5x22 h1 33 t1 13 w1 20 | |||||||||||||||||||||||||||||
79120.W0120-8 | Black | 120 | 146 | 10.5 | 20.5 | 24 | M 6x25 | 39 | 15 | 24 | |||||||||||||||||||
£ 12.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 120 l2 146 a1 10.5 b1 20.5 b2 24 d1 M 6x25 h1 39 t1 15 w1 24 | |||||||||||||||||||||||||||||
79120.W0140-8 | Black | 140 | 170 | 12.0 | 24.0 | 27 | M 8x30 | 45 | 16 | 28 | |||||||||||||||||||
£ 16.52 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 140 l2 170 a1 12.0 b1 24.0 b2 27 d1 M 8x30 h1 45 t1 16 w1 28 | |||||||||||||||||||||||||||||
79120.W0160-8 | Black | 160 | 194 | 13.5 | 27.5 | 31 | M 8x35 | 52 | 20 | 32 | |||||||||||||||||||
£ 23.44 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 160 l2 194 a1 13.5 b1 27.5 b2 31 d1 M 8x35 h1 52 t1 20 w1 32 | |||||||||||||||||||||||||||||
79120.W0180-8 | Black | 180 | 218 | 15.5 | 31.0 | 35 | M10x40 | 58 | 20 | 36 | |||||||||||||||||||
£ 33.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black l1 180 l2 218 a1 15.5 b1 31.0 b2 35 d1 M10x40 h1 58 t1 20 w1 36 | |||||||||||||||||||||||||||||
79120.W0100-0 | Orange | 100 | 122 | 8.5 | 17.0 | 19 | M 5x22 | 33 | 13 | 20 | |||||||||||||||||||
£ 10.88 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange l1 100 l2 122 a1 8.5 b1 17.0 b2 19 d1 M 5x22 h1 33 t1 13 w1 20 | |||||||||||||||||||||||||||||
79120.W0120-0 | Orange | 120 | 146 | 10.5 | 20.5 | 24 | M 6 x25 | 39 | 15 | 24 | |||||||||||||||||||
£ 12.85 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange l1 120 l2 146 a1 10.5 b1 20.5 b2 24 d1 M 6 x25 h1 39 t1 15 w1 24 | |||||||||||||||||||||||||||||
79120.W0140-0 | Orange | 140 | 170 | 12.0 | 24.0 | 27 | M 8 x30 | 45 | 16 | 28 | |||||||||||||||||||
£ 16.52 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange l1 140 l2 170 a1 12.0 b1 24.0 b2 27 d1 M 8 x30 h1 45 t1 16 w1 28 | |||||||||||||||||||||||||||||
79120.W0160-0 | Orange | 160 | 194 | 13.5 | 27.5 | 31 | M 8x35 | 52 | 20 | 32 | |||||||||||||||||||
£ 23.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange l1 160 l2 194 a1 13.5 b1 27.5 b2 31 d1 M 8x35 h1 52 t1 20 w1 32 | |||||||||||||||||||||||||||||
79120.W0180-0 | Orange | 180 | 218 | 15.5 | 31.0 | 35 | M10x40 | 58 | 20 | 36 | |||||||||||||||||||
£ 33.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Orange l1 180 l2 218 a1 15.5 b1 31.0 b2 35 d1 M10x40 h1 58 t1 20 w1 36 |
Solid thermoplastic PA 6, glass ball reinforced. Matt black or orange with attractive, fine grain structure.
Including hex screws DIN912 with suitable nuts and washer. Solid plastic. Modern industrial design for the highest demands. Extremely resistant to torsion and easy to grip.
Minimum stress resistance >1000N. And scope of supply.
Including black galvanised cheese head screws (chromium VI free) with hexagon sockets DIN 912 and galvanised nuts DIN 934 with washers DIN 125.