Pull Handles
plastic
Price & Availability | Article | Type | l1 | l2 | b1 | d2 | h1 | h2 | t1 | t2 | Ø d1 | Weight g | ||||||||||||||||||
79150.W0010 | Front Mount | 93.5 | 112 | 21 | Ø10,5 | 36 | 30 | 6 | 7 | 6.5 | 26 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mount l1 93.5 l2 112 b1 21 d2 Ø10,5 h1 36 h2 30 t1 6 t2 7 Ø d1 6.5 Weight
g 26 | ||||||||||||||||||||||||||||||
79150.W0011 | Front Mount | 117.0 | 139 | 26 | Ø10,5 | 41 | 34 | 6 | 9 | 6.5 | 41 | |||||||||||||||||||
£ 2.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mount l1 117.0 l2 139 b1 26 d2 Ø10,5 h1 41 h2 34 t1 6 t2 9 Ø d1 6.5 Weight
g 41 | ||||||||||||||||||||||||||||||
79150.W0012 | Front Mount | 117.0 | 139 | 26 | Ø13,0 | 41 | 34 | 6 | 9 | 8.5 | 40 | |||||||||||||||||||
£ 2.59 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mount l1 117.0 l2 139 b1 26 d2 Ø13,0 h1 41 h2 34 t1 6 t2 9 Ø d1 8.5 Weight
g 40 | ||||||||||||||||||||||||||||||
79150.W0013 | Front Mount | 132.0 | 156 | 27 | Ø10,5 | 45 | 37 | 9 | 7 | 6.5 | 56 | |||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mount l1 132.0 l2 156 b1 27 d2 Ø10,5 h1 45 h2 37 t1 9 t2 7 Ø d1 6.5 Weight
g 56 | ||||||||||||||||||||||||||||||
79150.W0014 | Front Mount | 132.0 | 156 | 27 | Ø13,0 | 45 | 37 | 7 | 9 | 8.5 | 54 | |||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mount l1 132.0 l2 156 b1 27 d2 Ø13,0 h1 45 h2 37 t1 7 t2 9 Ø d1 8.5 Weight
g 54 | ||||||||||||||||||||||||||||||
79150.W0018 | Front Mount | 179.0 | 204 | 28 | Ø13,0 | 50 | 42 | 8 | 9 | 8.5 | 72 | |||||||||||||||||||
£ 4.67 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Front Mount l1 179.0 l2 204 b1 28 d2 Ø13,0 h1 50 h2 42 t1 8 t2 9 Ø d1 8.5 Weight
g 72 | ||||||||||||||||||||||||||||||
79150.W0509 | Rear Mount | 93.5 | 112 | 21 | - | 36 | 30 | - | 9 | M 5 | 33 | |||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mount l1 93.5 l2 112 b1 21 d2 - h1 36 h2 30 t1 - t2 9 Ø d1 M 5 Weight
g 33 | ||||||||||||||||||||||||||||||
79150.W0510 | Rear Mount | 93.5 | 112 | 21 | - | 36 | 30 | - | 9 | M 6 | 33 | |||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mount l1 93.5 l2 112 b1 21 d2 - h1 36 h2 30 t1 - t2 9 Ø d1 M 6 Weight
g 33 | ||||||||||||||||||||||||||||||
79150.W0511 | Rear Mount | 117.0 | 139 | 26 | - | 41 | 34 | - | 9 | M 6 | 47 | |||||||||||||||||||
£ 3.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mount l1 117.0 l2 139 b1 26 d2 - h1 41 h2 34 t1 - t2 9 Ø d1 M 6 Weight
g 47 | ||||||||||||||||||||||||||||||
79150.W0512 | Rear Mount | 117.0 | 139 | 26 | - | 41 | 34 | - | 9 | M 8 | 49 | |||||||||||||||||||
£ 3.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mount l1 117.0 l2 139 b1 26 d2 - h1 41 h2 34 t1 - t2 9 Ø d1 M 8 Weight
g 49 | ||||||||||||||||||||||||||||||
79150.W0513 | Rear Mount | 132.0 | 156 | 27 | - | 45 | 37 | - | 9 | M 6 | 62 | |||||||||||||||||||
£ 4.43 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mount l1 132.0 l2 156 b1 27 d2 - h1 45 h2 37 t1 - t2 9 Ø d1 M 6 Weight
g 62 | ||||||||||||||||||||||||||||||
79150.W0514 | Rear Mount | 132.0 | 156 | 27 | - | 45 | 37 | - | 9 | M 8 | 64 | |||||||||||||||||||
£ 4.43 per unit (click for quantity discounts) Ready to despatch 62 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mount l1 132.0 l2 156 b1 27 d2 - h1 45 h2 37 t1 - t2 9 Ø d1 M 8 Weight
g 64 | ||||||||||||||||||||||||||||||
79150.W0518 | Rear Mount | 179.0 | 204 | 28 | - | 50 | 42 | - | 9 | M 8 | 82 | |||||||||||||||||||
£ 6.11 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Rear Mount l1 179.0 l2 204 b1 28 d2 - h1 50 h2 42 t1 - t2 9 Ø d1 M 8 Weight
g 82 |
Thermoplastic, black, matt, glass fibre reinforced.
Threaded bush: brass.
Other colours on request: red, orange, white & grey - subject to minimum quantity.