Pull Handles
plastic
Price & Availability | Article | Type | l1 | l2 | b1 | d2 | h1 | h2 | t1 | t2 | Ø d1 | Weight g | ||||||||||||||||||
79150.W0011 | Front Mount | 117.0 | 139 | 26 | Ø10,5 | 41 | 34 | 6 | 9 | 6.5 | 41 | |||||||||||||||||||
£ 2.59 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Type Front Mount l1 117.0 l2 139 b1 26 d2 Ø10,5 h1 41 h2 34 t1 6 t2 9 Ø d1 6.5 Weight
g 41 | ||||||||||||||||||||||||||||||
79150.W0509 | Rear Mount | 93.5 | 112 | 21 | - | 36 | 30 | - | 9 | M 5 | 33 | |||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rear Mount l1 93.5 l2 112 b1 21 d2 - h1 36 h2 30 t1 - t2 9 Ø d1 M 5 Weight
g 33 | ||||||||||||||||||||||||||||||
79150.W0510 | Rear Mount | 93.5 | 112 | 21 | - | 36 | 30 | - | 9 | M 6 | 33 | |||||||||||||||||||
£ 3.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rear Mount l1 93.5 l2 112 b1 21 d2 - h1 36 h2 30 t1 - t2 9 Ø d1 M 6 Weight
g 33 | ||||||||||||||||||||||||||||||
79150.W0511 | Rear Mount | 117.0 | 139 | 26 | - | 41 | 34 | - | 9 | M 6 | 47 | |||||||||||||||||||
£ 3.99 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Type Rear Mount l1 117.0 l2 139 b1 26 d2 - h1 41 h2 34 t1 - t2 9 Ø d1 M 6 Weight
g 47 | ||||||||||||||||||||||||||||||
79150.W0512 | Rear Mount | 117.0 | 139 | 26 | - | 41 | 34 | - | 9 | M 8 | 49 | |||||||||||||||||||
£ 3.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Rear Mount l1 117.0 l2 139 b1 26 d2 - h1 41 h2 34 t1 - t2 9 Ø d1 M 8 Weight
g 49 |
Thermoplastic, black, matt, glass fibre reinforced.
Threaded bush: brass.
Other colours on request: red, orange, white & grey - subject to minimum quantity.