Door Catches
Price & Availability | Article | Colour | d1 | d2 | l1 | l2 | h1 | h2 | h3 | h4 | Load F max. N | w1 | A/F | Weight g | ||||||||||||||||||
73900.W0102 | Black | M 6 | 9 | 45 | 55 | 12 | 13.3 | 0.8 | 6.5 | 500 | 19.0 | 4 | 59 | |||||||||||||||||||
£ 22.02 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 M 6 d2 9 l1 45 l2 55 h1 12 h2 13.3 h3 0.8 h4 6.5 Load F
max.
N 500 w1 19.0 A/F 4 Weight
g 59 |
Body: die cast zinc, black coated to RAL 9005 or silver coated to RAL 9006.
Fixing screw: stainless steel A2.
Inner parts: dry powdered metal.
Quick retaining catch with positive indexing. Ideal for retaining doors, panels as well as for retaining parts during transportation.
Retaining catch is indexed 4x90°.