Door Catches
Price & Availability | Article | Colour | Type | d1 | d2 | d3 | d4 ≈ | d5 | d6 tol. H11 | l1 | l2 ≈ | l3 | l4 min. | ||||||||||||||||||
73906.W0201 | Silver | Mounting Plate | 17 | - | 5.3 | - | - | - | 40 | 22 | 16.5 | 21.5 | |||||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver Type Mounting Plate d1 17 d2 - d3 5.3 d4
≈ - d5 - d6
tol. H11 - l1 40 l2
≈ 22 l3 16.5 l4
min. 21.5 | |||||||||||||||||||||||||||||||
73906.W0232 | Black | Female Thread | 17 | - | - | 20 | 7 | 2 | 40 | 22 | 16.5 | 21.5 | |||||||||||||||||||
£ 21.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Female Thread d1 17 d2 - d3 - d4
≈ 20 d5 7 d6
tol. H11 2 l1 40 l2
≈ 22 l3 16.5 l4
min. 21.5 | |||||||||||||||||||||||||||||||
73906.W0262 | Black | Male Thread | 17 | 19 | - | - | - | - | 40 | 22 | 16.5 | 21.5 | |||||||||||||||||||
£ 23.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Type Male Thread d1 17 d2 19 d3 - d4
≈ - d5 - d6
tol. H11 - l1 40 l2
≈ 22 l3 16.5 l4
min. 21.5 | |||||||||||||||||||||||||||||||
73906.W0231 | Silver | Female Thread | 17 | - | - | 20 | 7 | 2 | 40 | 22 | 16.5 | 21.5 | |||||||||||||||||||
£ 21.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver Type Female Thread d1 17 d2 - d3 - d4
≈ 20 d5 7 d6
tol. H11 2 l1 40 l2
≈ 22 l3 16.5 l4
min. 21.5 | |||||||||||||||||||||||||||||||
73906.W0261 | Silver | Male Thread | 17 | 19 | - | - | - | - | 40 | 22 | 16.5 | 21.5 | |||||||||||||||||||
£ 23.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver Type Male Thread d1 17 d2 19 d3 - d4
≈ - d5 - d6
tol. H11 - l1 40 l2
≈ 22 l3 16.5 l4
min. 21.5 |
Price & Availability | Article | Weight g | l5 | l6 | l7 | l8 | l9 | l10 | h1 | h2 | w1 | A/F1 | A/F2 | Load f max. N | ||||||||||||||||||
73906.W0201 | 20 | 10 | 11 | - | - | - | - | 32 | 45 | 20 | - | - | 450 | |||||||||||||||||||
£ 15.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 20 l5 10 l6 11 l7 - l8 - l9 - l10 - h1 32 h2 45 w1 20 A/F1 - A/F2 - Load f max.
N 450 | ||||||||||||||||||||||||||||||||
73906.W0232 | 30 | 10 | 11 | 11 | 4 | - | - | - | - | - | 17 | - | 450 | |||||||||||||||||||
£ 21.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 30 l5 10 l6 11 l7 11 l8 4 l9 - l10 - h1 - h2 - w1 - A/F1 17 A/F2 - Load f max.
N 450 | ||||||||||||||||||||||||||||||||
73906.W0262 | 50 | 10 | 11 | - | - | 9 | 3 | - | - | - | 19 | 14 | 450 | |||||||||||||||||||
£ 23.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 50 l5 10 l6 11 l7 - l8 - l9 9 l10 3 h1 - h2 - w1 - A/F1 19 A/F2 14 Load f max.
N 450 | ||||||||||||||||||||||||||||||||
73906.W0231 | 30 | 10 | 11 | 11 | 4 | - | - | - | - | - | 17 | - | 450 | |||||||||||||||||||
£ 21.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 30 l5 10 l6 11 l7 11 l8 4 l9 - l10 - h1 - h2 - w1 - A/F1 17 A/F2 - Load f max.
N 450 | ||||||||||||||||||||||||||||||||
73906.W0261 | 50 | 10 | 11 | - | - | 9 | 3 | - | - | - | 19 | 14 | 450 | |||||||||||||||||||
£ 23.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 50 l5 10 l6 11 l7 - l8 - l9 9 l10 3 h1 - h2 - w1 - A/F1 19 A/F2 14 Load f max.
N 450 |
Lever: die-cast Zinc, plastic coated silver (RAL9006) or black (RAL 9005) matte finish.
Flange: die-cast Zinc, plastic coated, black.
To be used for locking doors, drawers and as a support during transports etc. The retaining catch indexes at 4x90°.