Mini Levelling Feet
stainless
Price & Availability | Article | d1 | d2 | l1 | h1 | h2 | Static load N | ||||||||||||||||||
34616.W0800 | M 8 | 30 | 20 | 31.5 | 11.5 | 2000 | |||||||||||||||||||
£ 0.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 30 l1 20 h1 31.5 h2 11.5 Static load
N 2000 | |||||||||||||||||||||||||
34616.W0801 | M 8 | 40 | 25 | 39.5 | 14.5 | 2500 | |||||||||||||||||||
£ 1.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l1 25 h1 39.5 h2 14.5 Static load
N 2500 | |||||||||||||||||||||||||
34616.W0802 | M 8 | 40 | 25 | 41.0 | 16.0 | 1800 | |||||||||||||||||||
£ 3.04 per unit (click for quantity discounts) Ready to despatch 37 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l1 25 h1 41.0 h2 16.0 Static load
N 1800 | |||||||||||||||||||||||||
34616.W1000 | M10 | 30 | 20 | 31.5 | 11.5 | 2000 | |||||||||||||||||||
£ 1.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 30 l1 20 h1 31.5 h2 11.5 Static load
N 2000 | |||||||||||||||||||||||||
34616.W1001 | M10 | 40 | 25 | 39.5 | 14.5 | 2500 | |||||||||||||||||||
£ 1.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l1 25 h1 39.5 h2 14.5 Static load
N 2500 | |||||||||||||||||||||||||
34616.W1002 | M10 | 50 | 35 | 52.0 | 17.0 | 3500 | |||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l1 35 h1 52.0 h2 17.0 Static load
N 3500 | |||||||||||||||||||||||||
34616.W1003 | M10 | 40 | 25 | 41.0 | 16.0 | 2250 | |||||||||||||||||||
£ 3.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l1 25 h1 41.0 h2 16.0 Static load
N 2250 | |||||||||||||||||||||||||
34616.W1200 | M12 | 50 | 35 | 52.0 | 17.0 | 3500 | |||||||||||||||||||
£ 2.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l1 35 h1 52.0 h2 17.0 Static load
N 3500 | |||||||||||||||||||||||||
34616.W1201 | M12 | 60 | 35 | 52.0 | 17.0 | 4000 | |||||||||||||||||||
£ 2.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 60 l1 35 h1 52.0 h2 17.0 Static load
N 4000 | |||||||||||||||||||||||||
34616.W1202 | M12 | 40 | 25 | 41.0 | 16.0 | 3150 | |||||||||||||||||||
£ 5.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l1 25 h1 41.0 h2 16.0 Static load
N 3150 |
Galvanised steel stud with plastic base.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.