Mini Levelling Feet
stainless
Price & Availability | Article | d1 | l1 | h1 | h2 | A/F | Static load N | ||||||||||||||||||
34619.W0800 | M 8 | 25 | 33 | 8 | 25 | 2500 | |||||||||||||||||||
£ 0.86 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 25 h1 33 h2 8 A/F 25 Static load
N 2500 | |||||||||||||||||||||||||
34619.W0801 | M 8 | 35 | 43 | 8 | 25 | 2500 | |||||||||||||||||||
£ 1.04 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 35 h1 43 h2 8 A/F 25 Static load
N 2500 | |||||||||||||||||||||||||
34619.W1000 | M10 | 25 | 33 | 8 | 25 | 2500 | |||||||||||||||||||
£ 1.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 25 h1 33 h2 8 A/F 25 Static load
N 2500 | |||||||||||||||||||||||||
34619.W1001 | M10 | 35 | 43 | 8 | 25 | 2500 | |||||||||||||||||||
£ 1.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 35 h1 43 h2 8 A/F 25 Static load
N 2500 |
Galvanised steel stud with hexagon plastic base.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.