Mini Levelling Feet
stainless
| Price & Availability | Article | d1 | d2 | l1 | h1 | h2 | h3 | Static load N | ||||||||||||||||||
| 34631.W1003 | M10 | 40 | 40 | 58.0 | 18.0 | 11.5 | 3500 | |||||||||||||||||||
£ 2.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l1 40 h1 58.0 h2 18.0 h3 11.5 Static load
N 3500 | ||||||||||||||||||||||||||
| 34631.W1004 | M10 | 40 | 60 | 78.0 | 18.0 | 11.5 | 3500 | |||||||||||||||||||
£ 2.31 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l1 60 h1 78.0 h2 18.0 h3 11.5 Static load
N 3500 | ||||||||||||||||||||||||||
| 34631.W1005 | M10 | 50 | 40 | 60.0 | 20.0 | 13.5 | 4500 | |||||||||||||||||||
£ 2.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l1 40 h1 60.0 h2 20.0 h3 13.5 Static load
N 4500 | ||||||||||||||||||||||||||
| 34631.W1006 | M10 | 50 | 60 | 80.0 | 20.0 | 13.5 | 4500 | |||||||||||||||||||
£ 2.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l1 60 h1 80.0 h2 20.0 h3 13.5 Static load
N 4500 | ||||||||||||||||||||||||||
| 34631.W1000 | M10 | 26 | 10 | 26.5 | 16.5 | 11.5 | 1500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 d2 26 l1 10 h1 26.5 h2 16.5 h3 11.5 Static load
N 1500 | ||||||||||||||||||||||||||
| 34631.W1001 | M10 | 26 | 20 | 36.5 | 16.5 | 11.5 | 1500 | |||||||||||||||||||
£ 1.23 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 26 l1 20 h1 36.5 h2 16.5 h3 11.5 Static load
N 1500 | ||||||||||||||||||||||||||
| 34631.W1002 | M10 | 26 | 30 | 46.5 | 16.5 | 11.5 | 1500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 d2 26 l1 30 h1 46.5 h2 16.5 h3 11.5 Static load
N 1500 | ||||||||||||||||||||||||||
Galvanised steel stud with plastic base.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.