Mini Levelling Feet
stainless
Price & Availability | Article | d1 | d2 | l1 | h1 | h2 | h3 | Static load N | ||||||
34631.W1000 | M10 | 26 | 10 | 26.5 | 16.5 | 11.5 | 1500 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 d2 26 l1 10 h1 26.5 h2 16.5 h3 11.5 Static load
N 1500 | ||||||||||||||
34631.W1002 | M10 | 26 | 30 | 46.5 | 16.5 | 11.5 | 1500 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 M10 d2 26 l1 30 h1 46.5 h2 16.5 h3 11.5 Static load
N 1500 |
Galvanised steel stud with plastic base.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.