Mini Levelling Feet
stainless
Price & Availability | Article | d1 | d2 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34614.W0800 | M 8 | 40 | 25 | 53 | 25 | 14.5 | 12 | 10 | |||||||||||||||||||
£ 20.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 25 h1 53 h2 25 h3 14.5 A/F 12 Load
max.
kN 10 | |||||||||||||||||||||||||||
34614.W0801 | M 8 | 40 | 50 | 78 | 25 | 14.5 | 12 | 10 | |||||||||||||||||||
£ 21.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 50 h1 78 h2 25 h3 14.5 A/F 12 Load
max.
kN 10 | |||||||||||||||||||||||||||
34614.W0802 | M 8 | 40 | 75 | 103 | 25 | 14.5 | 12 | 10 | |||||||||||||||||||
£ 23.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 75 h1 103 h2 25 h3 14.5 A/F 12 Load
max.
kN 10 | |||||||||||||||||||||||||||
34614.W0803 | M 8 | 40 | 100 | 128 | 25 | 14.5 | 12 | 10 | |||||||||||||||||||
£ 26.56 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 100 h1 128 h2 25 h3 14.5 A/F 12 Load
max.
kN 10 |
Stainless steel (AISI 304), with rubber pad (70 Shore A).
Stainless steel (AISI 316) version available on request.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.