Fixed Feet
steel with hex socket
Price & Availability | Article | d1 | d2 | l | h1 | Static load max. kN | ||||||||||||||||||
34721.W0061 | M 6 | 50 | 20 | 23 | 3.0 | |||||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 50 l 20 h1 23 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
34721.W0062 | M 6 | 40 | 40 | 21 | 3.0 | |||||||||||||||||||
£ 3.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 40 l 40 h1 21 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
34721.W0084 | M 8 | 40 | 60 | 21 | 4.5 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 60 h1 21 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
34721.W0102 | M10 | 40 | 60 | 21 | 5.0 | |||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 60 h1 21 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
34721.W0103 | M10 | 50 | 60 | 23 | 5.0 | |||||||||||||||||||
£ 4.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 60 h1 23 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
34721.W0122 | M12 | 40 | 75 | 23 | 6.0 | |||||||||||||||||||
£ 4.93 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 75 h1 23 Static load
max.
kN 6.0 |
Pad: polyamide reinforced nylon.
Bolt: mild steel, plated.