Locating Feet
threaded shank
Price & Availability | Article | d1 | l1 | d2 | l2 | w1 | A/F | Torque to max. Nm | Weight g | ||||||||||||||||||
36000.W0061 | M 6 | 10 | 8 | 11 | 11.5 | 10 | 7 | 8 | |||||||||||||||||||
£ 2.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 10 d2 8 l2 11 w1 11.5 A/F 10 Torque to
max.
Nm 7 Weight
g 8 |
Heat-treated steel (DIN 6320), blackened, turned, unhardened.
Bearing surface without centre.
Locating pins nos. 36220 and 36300 can also be used as feet.