Locating Feet
threaded shank
Price & Availability | Article | d1 | l1 | d2 | l2 | w1 | A/F | Torque to max. Nm | Weight g | ||||||||||||||||||
36000.W0061 | M 6 | 10 | 8 | 11 | 11.5 | 10 | 7 | 8 | |||||||||||||||||||
£ 2.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 10 d2 8 l2 11 w1 11.5 A/F 10 Torque to
max.
Nm 7 Weight
g 8 | |||||||||||||||||||||||||||
36000.W0062 | M 6 | 20 | 6 | 11 | 11.5 | 10 | 7 | 13 | |||||||||||||||||||
£ 2.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 20 d2 6 l2 11 w1 11.5 A/F 10 Torque to
max.
Nm 7 Weight
g 13 | |||||||||||||||||||||||||||
36000.W0081 | M 8 | 15 | 10 | 13 | 15.0 | 13 | 7 | 19 | |||||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 15 d2 10 l2 13 w1 15.0 A/F 13 Torque to
max.
Nm 7 Weight
g 19 | |||||||||||||||||||||||||||
36000.W0082 | M 8 | 30 | 9 | 13 | 15.0 | 13 | 18 | 35 | |||||||||||||||||||
£ 3.60 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 30 d2 9 l2 13 w1 15.0 A/F 13 Torque to
max.
Nm 18 Weight
g 35 | |||||||||||||||||||||||||||
36000.W0101 | M10 | 20 | 13 | 16 | 19.6 | 17 | 32 | 41 | |||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 20 d2 13 l2 16 w1 19.6 A/F 17 Torque to
max.
Nm 32 Weight
g 41 | |||||||||||||||||||||||||||
36000.W0102 | M10 | 40 | 13 | 16 | 19.6 | 17 | 32 | 81 | |||||||||||||||||||
£ 6.05 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 40 d2 13 l2 16 w1 19.6 A/F 17 Torque to
max.
Nm 32 Weight
g 81 | |||||||||||||||||||||||||||
36000.W0121 | M12 | 25 | 15 | 20 | 21.9 | 19 | 60 | 70 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 25 d2 15 l2 20 w1 21.9 A/F 19 Torque to
max.
Nm 60 Weight
g 70 | |||||||||||||||||||||||||||
36000.W0122 | M12 | 50 | 15 | 20 | 21.9 | 19 | 60 | 129 | |||||||||||||||||||
£ 10.03 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 50 d2 15 l2 20 w1 21.9 A/F 19 Torque to
max.
Nm 60 Weight
g 129 |
Heat-treated steel (DIN 6320), blackened, turned, unhardened.
Bearing surface without centre.
Locating pins nos. 36220 and 36300 can also be used as feet.