Locating Feet
threaded shank
| Price & Availability | Article | Type | d1 | d2 | d3 | h1 ±0.1 | t1 | A/F1 | Static load kN | Tightening torque max. Nm | Weight g | ||||||
| 36404.W0222 | One | M 8 | 17.0 | 19.0 | 15 | 9 | - | 2.1 | 10 | 7 | |||||||
£ 34.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One d1 M 8 d2 17.0 d3 19.0 h1
±0.1 15 t1 9 A/F1 - Static load
kN 2.1 Tightening torque
max.
Nm 10 Weight
g 7 | |||||||||||||||||
| 36404.W0233 | One | M10 | 19.0 | 21.5 | 20 | 10 | - | 2.4 | 10 | 11 | |||||||
£ 42.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One d1 M10 d2 19.0 d3 21.5 h1
±0.1 20 t1 10 A/F1 - Static load
kN 2.4 Tightening torque
max.
Nm 10 Weight
g 11 | |||||||||||||||||
| 36404.W0243 | One | M12 | 22.0 | 25.0 | 20 | 12 | - | 3.4 | 10 | 16 | |||||||
£ 54.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type One d1 M12 d2 22.0 d3 25.0 h1
±0.1 20 t1 12 A/F1 - Static load
kN 3.4 Tightening torque
max.
Nm 10 Weight
g 16 | |||||||||||||||||
| 36404.W0324 | Two | M 8 | 12.5 | 19.4 | 25 | 12 | 17 | 2.8 | 18 | 36 | |||||||
£ 33.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two d1 M 8 d2 12.5 d3 19.4 h1
±0.1 25 t1 12 A/F1 17 Static load
kN 2.8 Tightening torque
max.
Nm 18 Weight
g 36 | |||||||||||||||||
| 36404.W0335 | Two | M10 | 14.5 | 21.9 | 30 | 15 | 19 | 3.8 | 32 | 54 | |||||||
£ 34.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two d1 M10 d2 14.5 d3 21.9 h1
±0.1 30 t1 15 A/F1 19 Static load
kN 3.8 Tightening torque
max.
Nm 32 Weight
g 54 | |||||||||||||||||
| 36404.W0345 | Two | M12 | 17.5 | 25.2 | 30 | 18 | 22 | 5.5 | 60 | 71 | |||||||
£ 40.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two d1 M12 d2 17.5 d3 25.2 h1
±0.1 30 t1 18 A/F1 22 Static load
kN 5.5 Tightening torque
max.
Nm 60 Weight
g 71 | |||||||||||||||||
Body: stainless steel 1.4305
Pad: plastic (PEEK), blue
The buttons are used as seats, stops, supports and thrust pads in jigs and fixtures as well as machine and equipment design.
Stated starting torque for female thread is based on use of bolt strength class 8 or greater, and with full engagement of female thread.
Temperature range -60 to +250°C.
For male thread see 36403.