Locating Feet
threaded shank
Price & Availability | Article | d1 | d2 | d3 | h ±0.1 | l | A/F1 | A/F2 | Static load max. kN | Tightening torque max. Nm | Weight g | ||||||||||||||||||
36403.W0122 | M 8 | 17.0 | 19.0 | 15 | 8 | 17 | 4 | 2.1 | 10 | 12 | |||||||||||||||||||
£ 36.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 17.0 d3 19.0 h
±0.1 15 l 8 A/F1 17 A/F2 4 Static load
max.
kN 2.1 Tightening torque
max.
Nm 10 Weight
g 12 | |||||||||||||||||||||||||||||
36403.W0133 | M10 | 19.0 | 21.5 | 20 | 10 | 19 | 5 | 2.4 | 10 | 18 | |||||||||||||||||||
£ 44.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 19.0 d3 21.5 h
±0.1 20 l 10 A/F1 19 A/F2 5 Static load
max.
kN 2.4 Tightening torque
max.
Nm 10 Weight
g 18 | |||||||||||||||||||||||||||||
36403.W0143 | M12 | 22.0 | 25.0 | 20 | 14 | 22 | 6 | 3.4 | 10 | 24 | |||||||||||||||||||
£ 56.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 22.0 d3 25.0 h
±0.1 20 l 14 A/F1 22 A/F2 6 Static load
max.
kN 3.4 Tightening torque
max.
Nm 10 Weight
g 24 | |||||||||||||||||||||||||||||
36403.W0021 | M 8 | 12.5 | 19.4 | 10 | 10 | 17 | - | 2.8 | 18 | 15 | |||||||||||||||||||
£ 32.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 12.5 d3 19.4 h
±0.1 10 l 10 A/F1 17 A/F2 - Static load
max.
kN 2.8 Tightening torque
max.
Nm 18 Weight
g 15 | |||||||||||||||||||||||||||||
36403.W0031 | M10 | 14.5 | 21.9 | 10 | 12 | 19 | - | 3.8 | 2 | 21 | |||||||||||||||||||
£ 34.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 14.5 d3 21.9 h
±0.1 10 l 12 A/F1 19 A/F2 - Static load
max.
kN 3.8 Tightening torque
max.
Nm 2 Weight
g 21 | |||||||||||||||||||||||||||||
36403.W0032 | M10 | 14.5 | 21.9 | 15 | 12 | 19 | - | 3.8 | 32 | 33 | |||||||||||||||||||
£ 34.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 14.5 d3 21.9 h
±0.1 15 l 12 A/F1 19 A/F2 - Static load
max.
kN 3.8 Tightening torque
max.
Nm 32 Weight
g 33 | |||||||||||||||||||||||||||||
36403.W0041 | M12 | 17.5 | 25.2 | 10 | 14 | 22 | - | 5.5 | 60 | 30 | |||||||||||||||||||
£ 40.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 17.5 d3 25.2 h
±0.1 10 l 14 A/F1 22 A/F2 - Static load
max.
kN 5.5 Tightening torque
max.
Nm 60 Weight
g 30 | |||||||||||||||||||||||||||||
36403.W0042 | M12 | 17.5 | 25.2 | 15 | 14 | 22 | - | 5.5 | 60 | 46 | |||||||||||||||||||
£ 40.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 17.5 d3 25.2 h
±0.1 15 l 14 A/F1 22 A/F2 - Static load
max.
kN 5.5 Tightening torque
max.
Nm 60 Weight
g 46 |
Body: stainless steel 1.4305
Pad: plastic (PEEK), blue
The buttons are used as seats, stops, supports and thrust pads in jigs and fixtures as well as machine and equipment design.
Temperature range -60 to +250°C.
For female thread see 36404.