Locating Feet
threaded shank
Units | Price/unit after discount | Applied Discount |
1-4 | £ 36.27 | 0% |
5-9 | £ 34.46 | 5% |
10-19 | £ 32.64 | 10% |
20-49 | £ 30.83 | 15% |
50+ | £ 27.20 | 25% |
Body: stainless steel 1.4305
Pad: plastic (PEEK), blue
The buttons are used as seats, stops, supports and thrust pads in jigs and fixtures as well as machine and equipment design.
Temperature range -60 to +250°C.
For female thread see 36404.