Price & Availability | Article | Type | Insert material | d1 | l1 | d2 | h1 | h2 | w1 | w2 | A/F | Torque to max. Nm | Weight g | ||||||||||||||||||
36200.W0061 | Ribbed, Male | Hard Metal | 9.5 | 11 | M 6 | 10 | - | 11.5 | - | 10 | 7 | 9 | |||||||||||||||||||
£ 24.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Male Insert material Hard Metal d1 9.5 l1 11 d2 M 6 h1 10 h2 - w1 11.5 w2 - A/F 10 Torque to
max.
Nm 7 Weight
g 9 | |||||||||||||||||||||||||||||||
36200.W0081 | Ribbed, Male | Hard Metal | 12.5 | 13 | M 8 | 15 | - | 15.0 | - | 13 | 18 | 22 | |||||||||||||||||||
£ 25.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Male Insert material Hard Metal d1 12.5 l1 13 d2 M 8 h1 15 h2 - w1 15.0 w2 - A/F 13 Torque to
max.
Nm 18 Weight
g 22 | |||||||||||||||||||||||||||||||
36200.W0101 | Ribbed, Male | Hard Metal | 12.5 | 15 | M10 | 20 | - | 19.6 | - | 17 | 32 | 40 | |||||||||||||||||||
£ 33.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Male Insert material Hard Metal d1 12.5 l1 15 d2 M10 h1 20 h2 - w1 19.6 w2 - A/F 17 Torque to
max.
Nm 32 Weight
g 40 | |||||||||||||||||||||||||||||||
36200.W0121 | Ribbed, Male | Hard Metal | 13.8 | 20 | M12 | 25 | - | 21.9 | - | 19 | 60 | 64 | |||||||||||||||||||
£ 48.15 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Male Insert material Hard Metal d1 13.8 l1 20 d2 M12 h1 25 h2 - w1 21.9 w2 - A/F 19 Torque to
max.
Nm 60 Weight
g 64 | |||||||||||||||||||||||||||||||
36200.W0063 | Single Point, Male | Hard Metal | 9.5 | 11 | M 6 | 10 | 0.8 | 11.5 | - | 10 | 7 | 9 | |||||||||||||||||||
£ 24.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Single Point, Male Insert material Hard Metal d1 9.5 l1 11 d2 M 6 h1 10 h2 0.8 w1 11.5 w2 - A/F 10 Torque to
max.
Nm 7 Weight
g 9 | |||||||||||||||||||||||||||||||
36200.W0083 | Single Point, Male | Hard Metal | 12.5 | 13 | M 8 | 15 | 0.8 | 15.0 | - | 13 | 18 | 23 | |||||||||||||||||||
£ 25.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Single Point, Male Insert material Hard Metal d1 12.5 l1 13 d2 M 8 h1 15 h2 0.8 w1 15.0 w2 - A/F 13 Torque to
max.
Nm 18 Weight
g 23 | |||||||||||||||||||||||||||||||
36200.W0103 | Single Point, Male | Hard Metal | 12.5 | 15 | M10 | 20 | 0.8 | 19.6 | - | 17 | 32 | 40 | |||||||||||||||||||
£ 33.79 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Single Point, Male Insert material Hard Metal d1 12.5 l1 15 d2 M10 h1 20 h2 0.8 w1 19.6 w2 - A/F 17 Torque to
max.
Nm 32 Weight
g 40 | |||||||||||||||||||||||||||||||
36200.W0123 | Single Point, Male | Hard Metal | 13.8 | 20 | M12 | 25 | 0.8 | 21.9 | - | 19 | 60 | 65 | |||||||||||||||||||
£ 48.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Single Point, Male Insert material Hard Metal d1 13.8 l1 20 d2 M12 h1 25 h2 0.8 w1 21.9 w2 - A/F 19 Torque to
max.
Nm 60 Weight
g 65 | |||||||||||||||||||||||||||||||
36200.W0142 | Ribbed, Female | W/O Insert | 9.0 | - | M 8 | 20 | - | 15.0 | 10 | 13 | 18 | 14 | |||||||||||||||||||
£ 12.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Female Insert material W/O Insert d1 9.0 l1 - d2 M 8 h1 20 h2 - w1 15.0 w2 10 A/F 13 Torque to
max.
Nm 18 Weight
g 14 | |||||||||||||||||||||||||||||||
36200.W0144 | Ribbed, Female | W/O Insert | 9.0 | - | M 8 | 25 | - | 15.0 | 10 | 13 | 18 | 20 | |||||||||||||||||||
£ 13.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Female Insert material W/O Insert d1 9.0 l1 - d2 M 8 h1 25 h2 - w1 15.0 w2 10 A/F 13 Torque to
max.
Nm 18 Weight
g 20 | |||||||||||||||||||||||||||||||
36200.W0164 | Ribbed, Female | W/O Insert | 12.5 | - | M10 | 25 | - | 19.6 | 13 | 17 | 32 | 1 | |||||||||||||||||||
£ 14.28 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Female Insert material W/O Insert d1 12.5 l1 - d2 M10 h1 25 h2 - w1 19.6 w2 13 A/F 17 Torque to
max.
Nm 32 Weight
g 1 | |||||||||||||||||||||||||||||||
36200.W0166 | Ribbed, Female | W/O Insert | 12.5 | - | M10 | 30 | - | 19.6 | 13 | 17 | 32 | 40 | |||||||||||||||||||
£ 15.35 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Female Insert material W/O Insert d1 12.5 l1 - d2 M10 h1 30 h2 - w1 19.6 w2 13 A/F 17 Torque to
max.
Nm 32 Weight
g 40 | |||||||||||||||||||||||||||||||
36200.W0168 | Ribbed, Female | W/O Insert | 12.5 | - | M10 | 40 | - | 19.6 | 13 | 17 | 32 | 60 | |||||||||||||||||||
£ 15.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Female Insert material W/O Insert d1 12.5 l1 - d2 M10 h1 40 h2 - w1 19.6 w2 13 A/F 17 Torque to
max.
Nm 32 Weight
g 60 | |||||||||||||||||||||||||||||||
36200.W0184 | Ribbed, Female | W/O Insert | 13.0 | - | M12 | 25 | - | 21.9 | 15 | 19 | 60 | 33 | |||||||||||||||||||
£ 14.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Female Insert material W/O Insert d1 13.0 l1 - d2 M12 h1 25 h2 - w1 21.9 w2 15 A/F 19 Torque to
max.
Nm 60 Weight
g 33 | |||||||||||||||||||||||||||||||
36200.W0186 | Ribbed, Female | W/O Insert | 13.0 | - | M12 | 30 | - | 21.9 | 15 | 19 | 60 | 44 | |||||||||||||||||||
£ 16.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Female Insert material W/O Insert d1 13.0 l1 - d2 M12 h1 30 h2 - w1 21.9 w2 15 A/F 19 Torque to
max.
Nm 60 Weight
g 44 | |||||||||||||||||||||||||||||||
36200.W0188 | Ribbed, Female | W/O Insert | 13.0 | - | M12 | 40 | - | 21.9 | 15 | 19 | 60 | 69 | |||||||||||||||||||
£ 16.43 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed, Female Insert material W/O Insert d1 13.0 l1 - d2 M12 h1 40 h2 - w1 21.9 w2 15 A/F 19 Torque to
max.
Nm 60 Weight
g 69 |
With hard metal insert:
Body: heat-treated steel, tempered, blackened.
Insert: hard metal, brazed-in.
Without hard metal insert:
Body: free-cutting steel, case-hardened, blackened.
For workpieces having a rough surface. The single pointed type is ideal for cast parts.