Locating Feet
threaded shank
Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.72 | 0% |
10-19 | £ 11.45 | 10% |
20-49 | £ 10.81 | 15% |
50-99 | £ 10.18 | 20% |
100+ | £ 8.90 | 30% |
With hard metal insert:
Body: heat-treated steel, tempered, blackened.
Insert: hard metal, brazed-in.
Without hard metal insert:
Body: free-cutting steel, case-hardened, blackened.
For workpieces having a rough surface. The single pointed type is ideal for cast parts.