Locating Feet
threaded shank
Units | Price/unit after discount | Applied Discount |
1-9 | £ 14.77 | 0% |
10-19 | £ 13.29 | 10% |
20-49 | £ 12.55 | 15% |
50-99 | £ 11.82 | 20% |
100+ | £ 10.34 | 30% |
With hard metal insert:
Body: heat-treated steel, tempered, blackened.
Insert: hard metal, brazed-in.
Without hard metal insert:
Body: free-cutting steel, case-hardened, blackened.
For workpieces having a rough surface. The single pointed type is ideal for cast parts.