Locating Feet
threaded shank
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 50.08 | 0% |
| 10-19 | £ 45.07 | 10% |
| 20-49 | £ 42.57 | 15% |
| 50-99 | £ 40.06 | 20% |
| 100+ | £ 35.06 | 30% |
With hard metal insert:
Body: heat-treated steel, tempered, blackened.
Insert: hard metal, brazed-in.
Without hard metal insert:
Body: free-cutting steel, case-hardened, blackened.
For workpieces having a rough surface. The single pointed type is ideal for cast parts.