Locating Feet
threaded shank
Units | Price/unit after discount | Applied Discount |
1-4 | £ 32.88 | 0% |
5-9 | £ 31.24 | 5% |
10-19 | £ 29.59 | 10% |
20-49 | £ 27.95 | 15% |
50+ | £ 24.66 | 25% |
Body: stainless steel 1.4305
Pad: plastic (PEEK), blue
The buttons are used as seats, stops, supports and thrust pads in jigs and fixtures as well as machine and equipment design.
Temperature range -60 to +250°C.
For female thread see 36404.