Locating Feet
threaded shank
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 41.84 | 0% |
| 5-9 | £ 39.75 | 5% |
| 10-19 | £ 37.66 | 10% |
| 20-49 | £ 35.56 | 15% |
| 50+ | £ 31.38 | 25% |
Body: stainless steel 1.4305
Pad: plastic (PEEK), blue
The buttons are used as seats, stops, supports and thrust pads in jigs and fixtures as well as machine and equipment design.
Temperature range -60 to +250°C.
For female thread see 36404.