Locating Feet
threaded shank
Units | Price/unit after discount | Applied Discount |
1-4 | £ 19.51 | 0% |
5-9 | £ 18.53 | 5% |
10-19 | £ 17.56 | 10% |
20-49 | £ 16.58 | 15% |
50+ | £ 14.63 | 25% |
Free-cutting steel, case-hardened and blackened. Thread not hardened.
The buttons are used as seats, stops and thrust pads in jigs and fixtures as well as machine and equipment design. Dimension h1 tolerance of ±0,01 for flat face type only, other types have h1 tolerance of ±0,1.
Stated starting torque for female thread is based on use of bolt strength class 8 or greater and with full engagement of female thread.
For male thread see 36401.