| Price & Availability | Article | Type | d1 | d2 | d3 | h1 | h2 | A/F | Torque to max. Nm | Weight g | ||||||||||||||||||
| 36402.W0321 | Flat Face | M 8 | 17 | 19.4 | 15 | 6 | 17 | 25 | 25 | |||||||||||||||||||
£ 18.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M 8 d2 17 d3 19.4 h1 15 h2 6 A/F 17 Torque to
max.
Nm 25 Weight
g 25 | ||||||||||||||||||||||||||||
| 36402.W0323 | Flat Face | M 8 | 17 | 19.4 | 25 | 12 | 17 | 25 | 42 | |||||||||||||||||||
£ 18.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M 8 d2 17 d3 19.4 h1 25 h2 12 A/F 17 Torque to
max.
Nm 25 Weight
g 42 | ||||||||||||||||||||||||||||
| 36402.W0333 | Flat Face | M10 | 19 | 21.9 | 20 | 10 | 19 | 46 | 40 | |||||||||||||||||||
£ 19.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M10 d2 19 d3 21.9 h1 20 h2 10 A/F 19 Torque to
max.
Nm 46 Weight
g 40 | ||||||||||||||||||||||||||||
| 36402.W0335 | Flat Face | M10 | 19 | 21.9 | 30 | 15 | 19 | 46 | 61 | |||||||||||||||||||
£ 20.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M10 d2 19 d3 21.9 h1 30 h2 15 A/F 19 Torque to
max.
Nm 46 Weight
g 61 | ||||||||||||||||||||||||||||
| 36402.W0337 | Flat Face | M10 | 19 | 21.9 | 40 | 15 | 19 | 46 | 85 | |||||||||||||||||||
£ 21.22 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M10 d2 19 d3 21.9 h1 40 h2 15 A/F 19 Torque to
max.
Nm 46 Weight
g 85 | ||||||||||||||||||||||||||||
| 36402.W0301 | Flat Face | M12 | 22 | 25.2 | 20 | 10 | 22 | 82 | 52 | |||||||||||||||||||
£ 19.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M12 d2 22 d3 25.2 h1 20 h2 10 A/F 22 Torque to
max.
Nm 82 Weight
g 52 | ||||||||||||||||||||||||||||
| 36402.W0302 | Flat Face | M12 | 22 | 25.2 | 25 | 15 | 22 | 82 | 65 | |||||||||||||||||||
£ 19.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M12 d2 22 d3 25.2 h1 25 h2 15 A/F 22 Torque to
max.
Nm 82 Weight
g 65 | ||||||||||||||||||||||||||||
| 36402.W0303 | Flat Face | M12 | 22 | 25.2 | 30 | 18 | 22 | 82 | 79 | |||||||||||||||||||
£ 20.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M12 d2 22 d3 25.2 h1 30 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 79 | ||||||||||||||||||||||||||||
| 36402.W0304 | Flat Face | M12 | 22 | 25.2 | 40 | 18 | 22 | 82 | 111 | |||||||||||||||||||
£ 21.14 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M12 d2 22 d3 25.2 h1 40 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 111 | ||||||||||||||||||||||||||||
| 36402.W0305 | Flat Face | M12 | 22 | 25.2 | 50 | 18 | 22 | 82 | 142 | |||||||||||||||||||
£ 22.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M12 d2 22 d3 25.2 h1 50 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 142 | ||||||||||||||||||||||||||||
| 36402.W0343 | Flat Face | M16 | 30 | 33.0 | 30 | 20 | 30 | 206 | 140 | |||||||||||||||||||
£ 50.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M16 d2 30 d3 33.0 h1 30 h2 20 A/F 30 Torque to
max.
Nm 206 Weight
g 140 | ||||||||||||||||||||||||||||
| 36402.W0345 | Flat Face | M16 | 30 | 33.0 | 50 | 24 | 30 | 206 | 257 | |||||||||||||||||||
£ 55.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M16 d2 30 d3 33.0 h1 50 h2 24 A/F 30 Torque to
max.
Nm 206 Weight
g 257 | ||||||||||||||||||||||||||||
| 36402.W0353 | Flat Face | M20 | 36 | 40.0 | 40 | 26 | 36 | 407 | 279 | |||||||||||||||||||
£ 80.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M20 d2 36 d3 40.0 h1 40 h2 26 A/F 36 Torque to
max.
Nm 407 Weight
g 279 | ||||||||||||||||||||||||||||
| 36402.W0355 | Flat Face | M20 | 36 | 40.0 | 60 | 38 | 36 | 407 | 431 | |||||||||||||||||||
£ 89.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M20 d2 36 d3 40.0 h1 60 h2 38 A/F 36 Torque to
max.
Nm 407 Weight
g 431 | ||||||||||||||||||||||||||||
| 36402.W0363 | Flat Face | M24 | 41 | 46.0 | 40 | 26 | 41 | 698 | 341 | |||||||||||||||||||
£ 86.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M24 d2 41 d3 46.0 h1 40 h2 26 A/F 41 Torque to
max.
Nm 698 Weight
g 341 | ||||||||||||||||||||||||||||
| 36402.W0365 | Flat Face | M24 | 41 | 46.0 | 60 | 38 | 41 | 698 | 530 | |||||||||||||||||||
£ 99.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Flat Face d1 M24 d2 41 d3 46.0 h1 60 h2 38 A/F 41 Torque to
max.
Nm 698 Weight
g 530 | ||||||||||||||||||||||||||||
| 36402.W0421 | Spherical Face | M 8 | - | 19.4 | 15 | 6 | 17 | 25 | 23 | |||||||||||||||||||
£ 15.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M 8 d2 - d3 19.4 h1 15 h2 6 A/F 17 Torque to
max.
Nm 25 Weight
g 23 | ||||||||||||||||||||||||||||
| 36402.W0423 | Spherical Face | M 8 | - | 19.4 | 25 | 12 | 17 | 25 | 41 | |||||||||||||||||||
£ 15.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M 8 d2 - d3 19.4 h1 25 h2 12 A/F 17 Torque to
max.
Nm 25 Weight
g 41 | ||||||||||||||||||||||||||||
| 36402.W0433 | Spherical Face | M10 | - | 21.9 | 20 | 10 | 19 | 46 | 38 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M10 d2 - d3 21.9 h1 20 h2 10 A/F 19 Torque to
max.
Nm 46 Weight
g 38 | ||||||||||||||||||||||||||||
| 36402.W0435 | Spherical Face | M10 | - | 21.9 | 30 | 15 | 19 | 46 | 60 | |||||||||||||||||||
£ 16.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M10 d2 - d3 21.9 h1 30 h2 15 A/F 19 Torque to
max.
Nm 46 Weight
g 60 | ||||||||||||||||||||||||||||
| 36402.W0437 | Spherical Face | M10 | - | 21.9 | 40 | 15 | 19 | 46 | 84 | |||||||||||||||||||
£ 17.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M10 d2 - d3 21.9 h1 40 h2 15 A/F 19 Torque to
max.
Nm 46 Weight
g 84 | ||||||||||||||||||||||||||||
| 36402.W0401 | Spherical Face | M12 | - | 25.2 | 20 | 10 | 22 | 82 | 50 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M12 d2 - d3 25.2 h1 20 h2 10 A/F 22 Torque to
max.
Nm 82 Weight
g 50 | ||||||||||||||||||||||||||||
| 36402.W0402 | Spherical Face | M12 | - | 25.2 | 25 | 15 | 22 | 82 | 62 | |||||||||||||||||||
£ 16.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M12 d2 - d3 25.2 h1 25 h2 15 A/F 22 Torque to
max.
Nm 82 Weight
g 62 | ||||||||||||||||||||||||||||
| 36402.W0403 | Spherical Face | M12 | - | 25.2 | 30 | 18 | 22 | 82 | 76 | |||||||||||||||||||
£ 17.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M12 d2 - d3 25.2 h1 30 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 76 | ||||||||||||||||||||||||||||
| 36402.W0404 | Spherical Face | M12 | - | 25.2 | 40 | 18 | 22 | 82 | 109 | |||||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M12 d2 - d3 25.2 h1 40 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 109 | ||||||||||||||||||||||||||||
| 36402.W0405 | Spherical Face | M12 | - | 25.2 | 50 | 18 | 22 | 82 | 141 | |||||||||||||||||||
£ 19.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M12 d2 - d3 25.2 h1 50 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 141 | ||||||||||||||||||||||||||||
| 36402.W0443 | Spherical Face | M16 | - | 33.0 | 30 | 20 | 30 | 206 | 136 | |||||||||||||||||||
£ 36.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M16 d2 - d3 33.0 h1 30 h2 20 A/F 30 Torque to
max.
Nm 206 Weight
g 136 | ||||||||||||||||||||||||||||
| 36402.W0445 | Spherical Face | M16 | - | 33.0 | 50 | 24 | 30 | 206 | 252 | |||||||||||||||||||
£ 38.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M16 d2 - d3 33.0 h1 50 h2 24 A/F 30 Torque to
max.
Nm 206 Weight
g 252 | ||||||||||||||||||||||||||||
| 36402.W0453 | Spherical Face | M20 | - | 40.0 | 40 | 26 | 36 | 407 | 272 | |||||||||||||||||||
£ 50.87 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M20 d2 - d3 40.0 h1 40 h2 26 A/F 36 Torque to
max.
Nm 407 Weight
g 272 | ||||||||||||||||||||||||||||
| 36402.W0455 | Spherical Face | M20 | - | 40.0 | 60 | 38 | 36 | 407 | 423 | |||||||||||||||||||
£ 55.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M20 d2 - d3 40.0 h1 60 h2 38 A/F 36 Torque to
max.
Nm 407 Weight
g 423 | ||||||||||||||||||||||||||||
| 36402.W0463 | Spherical Face | M24 | - | 46.0 | 40 | 26 | 41 | 698 | 340 | |||||||||||||||||||
£ 54.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M24 d2 - d3 46.0 h1 40 h2 26 A/F 41 Torque to
max.
Nm 698 Weight
g 340 | ||||||||||||||||||||||||||||
| 36402.W0465 | Spherical Face | M24 | - | 46.0 | 60 | 38 | 41 | 698 | 530 | |||||||||||||||||||
£ 65.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Spherical Face d1 M24 d2 - d3 46.0 h1 60 h2 38 A/F 41 Torque to
max.
Nm 698 Weight
g 530 | ||||||||||||||||||||||||||||
| 36402.W0521 | Ribbed Face | M 8 | 17 | 19.4 | 15 | 6 | 17 | 25 | 24 | |||||||||||||||||||
£ 18.23 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M 8 d2 17 d3 19.4 h1 15 h2 6 A/F 17 Torque to
max.
Nm 25 Weight
g 24 | ||||||||||||||||||||||||||||
| 36402.W0523 | Ribbed Face | M 8 | 17 | 19.4 | 25 | 12 | 17 | 25 | 41 | |||||||||||||||||||
£ 18.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M 8 d2 17 d3 19.4 h1 25 h2 12 A/F 17 Torque to
max.
Nm 25 Weight
g 41 | ||||||||||||||||||||||||||||
| 36402.W0533 | Ribbed Face | M10 | 19 | 21.9 | 20 | 10 | 19 | 46 | 38 | |||||||||||||||||||
£ 18.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M10 d2 19 d3 21.9 h1 20 h2 10 A/F 19 Torque to
max.
Nm 46 Weight
g 38 | ||||||||||||||||||||||||||||
| 36402.W0535 | Ribbed Face | M10 | 19 | 21.9 | 30 | 15 | 19 | 46 | 60 | |||||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M10 d2 19 d3 21.9 h1 30 h2 15 A/F 19 Torque to
max.
Nm 46 Weight
g 60 | ||||||||||||||||||||||||||||
| 36402.W0537 | Ribbed Face | M10 | 19 | 21.9 | 40 | 15 | 19 | 46 | 84 | |||||||||||||||||||
£ 19.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M10 d2 19 d3 21.9 h1 40 h2 15 A/F 19 Torque to
max.
Nm 46 Weight
g 84 | ||||||||||||||||||||||||||||
| 36402.W0501 | Ribbed Face | M12 | 22 | 25.2 | 20 | 10 | 22 | 82 | 50 | |||||||||||||||||||
£ 18.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M12 d2 22 d3 25.2 h1 20 h2 10 A/F 22 Torque to
max.
Nm 82 Weight
g 50 | ||||||||||||||||||||||||||||
| 36402.W0502 | Ribbed Face | M12 | 22 | 25.2 | 25 | 15 | 22 | 82 | 63 | |||||||||||||||||||
£ 18.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M12 d2 22 d3 25.2 h1 25 h2 15 A/F 22 Torque to
max.
Nm 82 Weight
g 63 | ||||||||||||||||||||||||||||
| 36402.W0503 | Ribbed Face | M12 | 22 | 25.2 | 30 | 18 | 22 | 82 | 77 | |||||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M12 d2 22 d3 25.2 h1 30 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 77 | ||||||||||||||||||||||||||||
| 36402.W0504 | Ribbed Face | M12 | 22 | 25.2 | 40 | 18 | 22 | 82 | 109 | |||||||||||||||||||
£ 20.88 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M12 d2 22 d3 25.2 h1 40 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 109 | ||||||||||||||||||||||||||||
| 36402.W0505 | Ribbed Face | M12 | 22 | 25.2 | 50 | 18 | 22 | 82 | 141 | |||||||||||||||||||
£ 21.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M12 d2 22 d3 25.2 h1 50 h2 18 A/F 22 Torque to
max.
Nm 82 Weight
g 141 | ||||||||||||||||||||||||||||
| 36402.W0543 | Ribbed Face | M16 | 30 | 33.0 | 30 | 20 | 30 | 206 | 137 | |||||||||||||||||||
£ 47.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M16 d2 30 d3 33.0 h1 30 h2 20 A/F 30 Torque to
max.
Nm 206 Weight
g 137 | ||||||||||||||||||||||||||||
| 36402.W0545 | Ribbed Face | M16 | 30 | 33.0 | 50 | 24 | 30 | 206 | 254 | |||||||||||||||||||
£ 49.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M16 d2 30 d3 33.0 h1 50 h2 24 A/F 30 Torque to
max.
Nm 206 Weight
g 254 | ||||||||||||||||||||||||||||
| 36402.W0553 | Ribbed Face | M20 | 36 | 40.0 | 40 | 26 | 36 | 407 | 266 | |||||||||||||||||||
£ 72.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M20 d2 36 d3 40.0 h1 40 h2 26 A/F 36 Torque to
max.
Nm 407 Weight
g 266 | ||||||||||||||||||||||||||||
| 36402.W0555 | Ribbed Face | M20 | 36 | 40.0 | 60 | 38 | 36 | 407 | 418 | |||||||||||||||||||
£ 80.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M20 d2 36 d3 40.0 h1 60 h2 38 A/F 36 Torque to
max.
Nm 407 Weight
g 418 | ||||||||||||||||||||||||||||
| 36402.W0563 | Ribbed Face | M24 | 41 | 46.0 | 40 | 26 | 41 | 698 | 338 | |||||||||||||||||||
£ 79.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M24 d2 41 d3 46.0 h1 40 h2 26 A/F 41 Torque to
max.
Nm 698 Weight
g 338 | ||||||||||||||||||||||||||||
| 36402.W0565 | Ribbed Face | M24 | 41 | 46.0 | 60 | 38 | 41 | 698 | 528 | |||||||||||||||||||
£ 90.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Ribbed Face d1 M24 d2 41 d3 46.0 h1 60 h2 38 A/F 41 Torque to
max.
Nm 698 Weight
g 528 | ||||||||||||||||||||||||||||
Free-cutting steel, case-hardened and blackened. Thread not hardened.
The buttons are used as seats, stops and thrust pads in jigs and fixtures as well as machine and equipment design. Dimension h1 tolerance of ±0,01 for flat face type only, other types have h1 tolerance of ±0,1.
Stated starting torque for female thread is based on use of bolt strength class 8 or greater and with full engagement of female thread.
For male thread see 36401.