Locating Feet
threaded shank
Units | Price/unit after discount | Applied Discount |
1-4 | £ 17.72 | 0% |
5-9 | £ 16.83 | 5% |
10-19 | £ 15.95 | 10% |
20-49 | £ 15.06 | 15% |
50+ | £ 13.29 | 25% |
Heat-treated steel, blackened. Surface induction hardened and ground.
To be used as solid and precise seat and stop. The pin-shaped form of this locating pin allows an application in components with narrow seating points.