| Price & Availability | Article | Material | Ball | d1 | d2 | d3 | l1 | l2 -0.5 | A/F | Load capacity for static load max. kN | Tightening torque max. Nm | Weight g | ||||||||||||||||||
| 34090.W0012 | Steel Plain Surface | 10 | 13 | M 6 | 7.2 | 13 | 8 | 11 | 10 | 13 | 13 | |||||||||||||||||||
£ 76.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 10 d1 13 d2 M 6 d3 7.2 l1 13 l2
-0.5 8 A/F 11 Load capacity for static load
max.
kN 10 Tightening torque
max.
Nm 13 Weight
g 13 | ||||||||||||||||||||||||||||||
| 34090.W0013 | Steel Plain Surface | 10 | 13 | M 8 | 7.2 | 13 | 8 | 11 | 10 | 14 | 14 | |||||||||||||||||||
£ 76.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 10 d1 13 d2 M 8 d3 7.2 l1 13 l2
-0.5 8 A/F 11 Load capacity for static load
max.
kN 10 Tightening torque
max.
Nm 14 Weight
g 14 | ||||||||||||||||||||||||||||||
| 34090.W0018 | Steel Plain Surface | 16 | 20 | M 8 | 10.5 | 18 | 10 | 17 | 25 | 25 | 39 | |||||||||||||||||||
£ 108.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 16 d1 20 d2 M 8 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 25 Weight
g 39 | ||||||||||||||||||||||||||||||
| 34090.W0019 | Steel Plain Surface | 16 | 20 | M10 | 10.5 | 18 | 10 | 17 | 25 | 46 | 40 | |||||||||||||||||||
£ 108.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 16 d1 20 d2 M10 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 40 | ||||||||||||||||||||||||||||||
| 34090.W0020 | Steel Plain Surface | 16 | 20 | M10 | 10.5 | 18 | 10 | 17 | 25 | 46 | 44 | |||||||||||||||||||
£ 108.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 16 d1 20 d2 M10 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 44 | ||||||||||||||||||||||||||||||
| 34090.W0030 | Steel Plain Surface | 25 | 30 | M16 | 20 | 27 | 16 | 27 | 90 | 206 | 153 | |||||||||||||||||||
£ 136.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 25 d1 30 d2 M16 d3 20 l1 27 l2
-0.5 16 A/F 27 Load capacity for static load
max.
kN 90 Tightening torque
max.
Nm 206 Weight
g 153 | ||||||||||||||||||||||||||||||
| 34090.W0050 | Steel Plain Surface | 40 | 50 | M20 | 34.5 | 35 | 20 | 41 | 165 | 407 | 491 | |||||||||||||||||||
£ 479.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 40 d1 50 d2 M20 d3 34.5 l1 35 l2
-0.5 20 A/F 41 Load capacity for static load
max.
kN 165 Tightening torque
max.
Nm 407 Weight
g 491 | ||||||||||||||||||||||||||||||
| 34090.W0060 | Steel Plain Surface | 40 | 50 | M24 | 34.5 | 35 | 24 | 41 | 165 | 698 | 526 | |||||||||||||||||||
£ 479.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Plain Surface Ball 40 d1 50 d2 M24 d3 34.5 l1 35 l2
-0.5 24 A/F 41 Load capacity for static load
max.
kN 165 Tightening torque
max.
Nm 698 Weight
g 526 | ||||||||||||||||||||||||||||||
| 34090.W0112 | Stainless Plain Surface | 10 | 13 | M 6 | 7.2 | 13 | 8 | 11 | 10 | 13 | 13 | |||||||||||||||||||
£ 96.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 10 d1 13 d2 M 6 d3 7.2 l1 13 l2
-0.5 8 A/F 11 Load capacity for static load
max.
kN 10 Tightening torque
max.
Nm 13 Weight
g 13 | ||||||||||||||||||||||||||||||
| 34090.W0113 | Stainless Plain Surface | 10 | 13 | M 8 | 7.2 | 13 | 8 | 11 | 10 | 14 | 14 | |||||||||||||||||||
£ 96.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 10 d1 13 d2 M 8 d3 7.2 l1 13 l2
-0.5 8 A/F 11 Load capacity for static load
max.
kN 10 Tightening torque
max.
Nm 14 Weight
g 14 | ||||||||||||||||||||||||||||||
| 34090.W0118 | Stainless Plain Surface | 16 | 20 | M 8 | 10.5 | 18 | 10 | 17 | 25 | 25 | 39 | |||||||||||||||||||
£ 136.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 16 d1 20 d2 M 8 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 25 Weight
g 39 | ||||||||||||||||||||||||||||||
| 34090.W0119 | Stainless Plain Surface | 16 | 20 | M10 | 10.5 | 18 | 10 | 17 | 25 | 46 | 40 | |||||||||||||||||||
£ 136.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 16 d1 20 d2 M10 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 40 | ||||||||||||||||||||||||||||||
| 34090.W0120 | Stainless Plain Surface | 16 | 20 | M10 | 10.5 | 18 | 10 | 17 | 25 | 46 | 44 | |||||||||||||||||||
£ 136.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 16 d1 20 d2 M10 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 44 | ||||||||||||||||||||||||||||||
| 34090.W0130 | Stainless Plain Surface | 25 | 30 | M16 | 20 | 27 | 16 | 27 | 90 | 206 | 153 | |||||||||||||||||||
£ 171.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 25 d1 30 d2 M16 d3 20 l1 27 l2
-0.5 16 A/F 27 Load capacity for static load
max.
kN 90 Tightening torque
max.
Nm 206 Weight
g 153 | ||||||||||||||||||||||||||||||
| 34090.W0150 | Stainless Plain Surface | 40 | 50 | M20 | 34.5 | 35 | 20 | 41 | 165 | 407 | 491 | |||||||||||||||||||
£ 585.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 40 d1 50 d2 M20 d3 34.5 l1 35 l2
-0.5 20 A/F 41 Load capacity for static load
max.
kN 165 Tightening torque
max.
Nm 407 Weight
g 491 | ||||||||||||||||||||||||||||||
| 34090.W0160 | Stainless Plain Surface | 40 | 50 | M24 | 34.5 | 35 | 24 | 41 | 165 | 698 | 526 | |||||||||||||||||||
£ 585.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Plain Surface Ball 40 d1 50 d2 M24 d3 34.5 l1 35 l2
-0.5 24 A/F 41 Load capacity for static load
max.
kN 165 Tightening torque
max.
Nm 698 Weight
g 526 | ||||||||||||||||||||||||||||||
| 34090.W0312 | Steel Ribbed Surface | 10 | 13 | M 6 | 7.2 | 13 | 8 | 11 | 10 | 13 | 13 | |||||||||||||||||||
£ 99.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 10 d1 13 d2 M 6 d3 7.2 l1 13 l2
-0.5 8 A/F 11 Load capacity for static load
max.
kN 10 Tightening torque
max.
Nm 13 Weight
g 13 | ||||||||||||||||||||||||||||||
| 34090.W0313 | Steel Ribbed Surface | 10 | 13 | M 8 | 7.2 | 13 | 8 | 11 | 10 | 14 | 14 | |||||||||||||||||||
£ 99.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 10 d1 13 d2 M 8 d3 7.2 l1 13 l2
-0.5 8 A/F 11 Load capacity for static load
max.
kN 10 Tightening torque
max.
Nm 14 Weight
g 14 | ||||||||||||||||||||||||||||||
| 34090.W0318 | Steel Ribbed Surface | 16 | 20 | M 8 | 10.5 | 18 | 10 | 17 | 25 | 25 | 39 | |||||||||||||||||||
£ 138.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 16 d1 20 d2 M 8 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 25 Weight
g 39 | ||||||||||||||||||||||||||||||
| 34090.W0319 | Steel Ribbed Surface | 16 | 20 | M10 | 10.5 | 18 | 10 | 17 | 25 | 46 | 40 | |||||||||||||||||||
£ 138.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 16 d1 20 d2 M10 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 40 | ||||||||||||||||||||||||||||||
| 34090.W0320 | Steel Ribbed Surface | 16 | 20 | M10 | 10.5 | 18 | 10 | 17 | 25 | 46 | 44 | |||||||||||||||||||
£ 138.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 16 d1 20 d2 M10 d3 10.5 l1 18 l2
-0.5 10 A/F 17 Load capacity for static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 44 | ||||||||||||||||||||||||||||||
| 34090.W0330 | Steel Ribbed Surface | 25 | 30 | M16 | 20 | 27 | 16 | 27 | 90 | 206 | 153 | |||||||||||||||||||
£ 169.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 25 d1 30 d2 M16 d3 20 l1 27 l2
-0.5 16 A/F 27 Load capacity for static load
max.
kN 90 Tightening torque
max.
Nm 206 Weight
g 153 | ||||||||||||||||||||||||||||||
| 34090.W0350 | Steel Ribbed Surface | 40 | 50 | M20 | 34.5 | 35 | 20 | 41 | 165 | 407 | 491 | |||||||||||||||||||
£ 536.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 40 d1 50 d2 M20 d3 34.5 l1 35 l2
-0.5 20 A/F 41 Load capacity for static load
max.
kN 165 Tightening torque
max.
Nm 407 Weight
g 491 | ||||||||||||||||||||||||||||||
| 34090.W0360 | Steel Ribbed Surface | 40 | 50 | M24 | 34.5 | 35 | 24 | 41 | 165 | 698 | 526 | |||||||||||||||||||
£ 536.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ribbed Surface Ball 40 d1 50 d2 M24 d3 34.5 l1 35 l2
-0.5 24 A/F 41 Load capacity for static load
max.
kN 165 Tightening torque
max.
Nm 698 Weight
g 526 | ||||||||||||||||||||||||||||||
Spring element: thermoplastic PUR.
Ball: Ball-bearing steel, hardened, bright. stainless steel 1.3541, nickel-plated.
Body: Heat-treated steel, tempered, phosphated. stainless steel 1.4057, heat-treated.
Ball protected against rotating.
loading capacity vaild for steel and stainles steel design.