| Price & Availability | Article | Thread and face type | Ball dia. | d1 | d2 | d3 | l1 ±0.02 | l2 -0.5 | l3 max. | A/F | Location hole tol. H7 | Static load max. kN | Tightening torque max. Nm | Weight g | ||||||||||||||||||
| 34100.W0012 | Male, Flat | 10 | 13 | M 6 | 7.2 | 13 | 8 | - | 11 | - | 10 | 10 | 12 | |||||||||||||||||||
£ 35.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 10 d1 13 d2 M 6 d3 7.2 l1
±0.02 13 l2
-0.5 8 l3
max. - A/F 11 Location hole
tol. H7 - Static load
max.
kN 10 Tightening torque
max.
Nm 10 Weight
g 12 | ||||||||||||||||||||||||||||||||
| 34100.W0013 | Male, Flat | 10 | 13 | M 8 | 7.2 | 13 | 8 | - | 11 | - | 10 | 25 | 13 | |||||||||||||||||||
£ 35.26 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 10 d1 13 d2 M 8 d3 7.2 l1
±0.02 13 l2
-0.5 8 l3
max. - A/F 11 Location hole
tol. H7 - Static load
max.
kN 10 Tightening torque
max.
Nm 25 Weight
g 13 | ||||||||||||||||||||||||||||||||
| 34100.W0018 | Male, Flat | 16 | 20 | M 8 | 10.5 | 18 | 10 | - | 17 | - | 25 | 25 | 39 | |||||||||||||||||||
£ 49.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 16 d1 20 d2 M 8 d3 10.5 l1
±0.02 18 l2
-0.5 10 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 25 Weight
g 39 | ||||||||||||||||||||||||||||||||
| 34100.W0019 | Male, Flat | 16 | 20 | M10 | 10.5 | 18 | 10 | - | 17 | - | 25 | 46 | 41 | |||||||||||||||||||
£ 49.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 16 d1 20 d2 M10 d3 10.5 l1
±0.02 18 l2
-0.5 10 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 41 | ||||||||||||||||||||||||||||||||
| 34100.W0020 | Male, Flat | 16 | 20 | M12 | 10.5 | 18 | 12 | - | 17 | - | 25 | 82 | 44 | |||||||||||||||||||
£ 49.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 16 d1 20 d2 M12 d3 10.5 l1
±0.02 18 l2
-0.5 12 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 82 Weight
g 44 | ||||||||||||||||||||||||||||||||
| 34100.W0030 | Male, Flat | 25 | 30 | M16 | 20.0 | 27 | 16 | - | 27 | - | 90 | 206 | 151 | |||||||||||||||||||
£ 62.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 25 d1 30 d2 M16 d3 20.0 l1
±0.02 27 l2
-0.5 16 l3
max. - A/F 27 Location hole
tol. H7 - Static load
max.
kN 90 Tightening torque
max.
Nm 206 Weight
g 151 | ||||||||||||||||||||||||||||||||
| 34100.W0050 | Male, Flat | 40 | 50 | M20 | 34.5 | 35 | 20 | - | 41 | - | 165 | 407 | 489 | |||||||||||||||||||
£ 219.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 40 d1 50 d2 M20 d3 34.5 l1
±0.02 35 l2
-0.5 20 l3
max. - A/F 41 Location hole
tol. H7 - Static load
max.
kN 165 Tightening torque
max.
Nm 407 Weight
g 489 | ||||||||||||||||||||||||||||||||
| 34100.W0060 | Male, Flat | 40 | 50 | M24 | 34.5 | 35 | 24 | - | 41 | - | 165 | 698 | 526 | |||||||||||||||||||
£ 251.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 40 d1 50 d2 M24 d3 34.5 l1
±0.02 35 l2
-0.5 24 l3
max. - A/F 41 Location hole
tol. H7 - Static load
max.
kN 165 Tightening torque
max.
Nm 698 Weight
g 526 | ||||||||||||||||||||||||||||||||
| 34100.W0312 | Male, Serrated | 10 | 13 | M 6 | 7.2 | 13 | 8 | - | 11 | - | 10 | 10 | 12 | |||||||||||||||||||
£ 45.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Serrated Ball dia. 10 d1 13 d2 M 6 d3 7.2 l1
±0.02 13 l2
-0.5 8 l3
max. - A/F 11 Location hole
tol. H7 - Static load
max.
kN 10 Tightening torque
max.
Nm 10 Weight
g 12 | ||||||||||||||||||||||||||||||||
| 34100.W0313 | Male, Serrated | 10 | 13 | M 8 | 7.2 | 13 | 8 | - | 11 | - | 10 | 25 | 13 | |||||||||||||||||||
£ 45.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Serrated Ball dia. 10 d1 13 d2 M 8 d3 7.2 l1
±0.02 13 l2
-0.5 8 l3
max. - A/F 11 Location hole
tol. H7 - Static load
max.
kN 10 Tightening torque
max.
Nm 25 Weight
g 13 | ||||||||||||||||||||||||||||||||
| 34100.W0318 | Male, Serrated | 16 | 20 | M 8 | 10.5 | 18 | 10 | - | 17 | - | 25 | 25 | 38 | |||||||||||||||||||
£ 63.38 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Serrated Ball dia. 16 d1 20 d2 M 8 d3 10.5 l1
±0.02 18 l2
-0.5 10 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 25 Weight
g 38 | ||||||||||||||||||||||||||||||||
| 34100.W0319 | Male, Serrated | 16 | 20 | M10 | 10.5 | 18 | 10 | - | 17 | - | 25 | 46 | 40 | |||||||||||||||||||
£ 63.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Serrated Ball dia. 16 d1 20 d2 M10 d3 10.5 l1
±0.02 18 l2
-0.5 10 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 46 Weight
g 40 | ||||||||||||||||||||||||||||||||
| 34100.W0320 | Male, Serrated | 16 | 20 | M12 | 10.5 | 18 | 12 | - | 17 | - | 25 | 82 | 43 | |||||||||||||||||||
£ 63.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Serrated Ball dia. 16 d1 20 d2 M12 d3 10.5 l1
±0.02 18 l2
-0.5 12 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 82 Weight
g 43 | ||||||||||||||||||||||||||||||||
| 34100.W0330 | Male, Serrated | 25 | 30 | M16 | 20.0 | 27 | 16 | - | 27 | - | 90 | 206 | 150 | |||||||||||||||||||
£ 77.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Serrated Ball dia. 25 d1 30 d2 M16 d3 20.0 l1
±0.02 27 l2
-0.5 16 l3
max. - A/F 27 Location hole
tol. H7 - Static load
max.
kN 90 Tightening torque
max.
Nm 206 Weight
g 150 | ||||||||||||||||||||||||||||||||
| 34100.W0350 | Male, Serrated | 40 | 50 | M20 | 34.5 | 35 | 20 | - | 41 | - | 165 | 407 | 486 | |||||||||||||||||||
£ 246.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Serrated Ball dia. 40 d1 50 d2 M20 d3 34.5 l1
±0.02 35 l2
-0.5 20 l3
max. - A/F 41 Location hole
tol. H7 - Static load
max.
kN 165 Tightening torque
max.
Nm 407 Weight
g 486 | ||||||||||||||||||||||||||||||||
| 34100.W0360 | Male, Serrated | 40 | 50 | M24 | 34.5 | 35 | 24 | - | 41 | - | 165 | 698 | 521 | |||||||||||||||||||
£ 281.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Serrated Ball dia. 40 d1 50 d2 M24 d3 34.5 l1
±0.02 35 l2
-0.5 24 l3
max. - A/F 41 Location hole
tol. H7 - Static load
max.
kN 165 Tightening torque
max.
Nm 698 Weight
g 521 | ||||||||||||||||||||||||||||||||
| 34100.W0412 | Female, Flat | 10 | 12 tol. n6 | M 3 | 7.2 | 11 | - | 3.2 | - | Ø12x6min | 10* | 1.3 | 8 | |||||||||||||||||||
£ 33.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Flat Ball dia. 10 d1 12 tol. n6 d2 M 3 d3 7.2 l1
±0.02 11 l2
-0.5 - l3
max. 3.2 A/F - Location hole
tol. H7 Ø12x6min Static load
max.
kN 10* Tightening torque
max.
Nm 1.3 Weight
g 8 | ||||||||||||||||||||||||||||||||
| 34100.W0418 | Female, Flat | 16 | 18 tol. n6 | M 4 | 10.5 | 17 | - | 4.0 | - | Øx18x8min | 25* | 2.9 | 29 | |||||||||||||||||||
£ 45.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Flat Ball dia. 16 d1 18 tol. n6 d2 M 4 d3 10.5 l1
±0.02 17 l2
-0.5 - l3
max. 4.0 A/F - Location hole
tol. H7 Øx18x8min Static load
max.
kN 25* Tightening torque
max.
Nm 2.9 Weight
g 29 | ||||||||||||||||||||||||||||||||
| 34100.W0428 | Female, Flat | 25 | 28 tol. n6 | M 5 | 20.0 | 25 | - | 5.5 | - | Ø28x13min | 90* | 6.0 | 109 | |||||||||||||||||||
£ 58.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Flat Ball dia. 25 d1 28 tol. n6 d2 M 5 d3 20.0 l1
±0.02 25 l2
-0.5 - l3
max. 5.5 A/F - Location hole
tol. H7 Ø28x13min Static load
max.
kN 90* Tightening torque
max.
Nm 6.0 Weight
g 109 | ||||||||||||||||||||||||||||||||
| 34100.W0712 | Female, Serrated | 10 | 12 tol. n6 | M 3 | 7.2 | 11 | - | 3.2 | - | Ø12x6min | 10* | 1.3 | 8 | |||||||||||||||||||
£ 43.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Serrated Ball dia. 10 d1 12 tol. n6 d2 M 3 d3 7.2 l1
±0.02 11 l2
-0.5 - l3
max. 3.2 A/F - Location hole
tol. H7 Ø12x6min Static load
max.
kN 10* Tightening torque
max.
Nm 1.3 Weight
g 8 | ||||||||||||||||||||||||||||||||
| 34100.W0718 | Female, Serrated | 16 | 18 tol. n6 | M 4 | 10.5 | 17 | - | 4.0 | - | Ø18x8min | 25* | 2.9 | 29 | |||||||||||||||||||
£ 59.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Serrated Ball dia. 16 d1 18 tol. n6 d2 M 4 d3 10.5 l1
±0.02 17 l2
-0.5 - l3
max. 4.0 A/F - Location hole
tol. H7 Ø18x8min Static load
max.
kN 25* Tightening torque
max.
Nm 2.9 Weight
g 29 | ||||||||||||||||||||||||||||||||
| 34100.W0728 | Female, Serrated | 25 | 28 tol. n6 | M 5 | 20.0 | 25 | - | 5.5 | - | Ø28x13min | 90* | 6.0 | 108 | |||||||||||||||||||
£ 74.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Serrated Ball dia. 25 d1 28 tol. n6 d2 M 5 d3 20.0 l1
±0.02 25 l2
-0.5 - l3
max. 5.5 A/F - Location hole
tol. H7 Ø28x13min Static load
max.
kN 90* Tightening torque
max.
Nm 6.0 Weight
g 108 | ||||||||||||||||||||||||||||||||
Body: steel, heat-treated, phosphated.
Ball: ball bearing steel, hardened, bright.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Max. load* for female threads (see table) applies only when the minimum location hole depth is adhered to.
Ball secured against turning.