Self Aligning Pads
Steel
| Price & Availability | Article | Thread and face type | Ball dia. | d1 | d2 | d3 | ||||||||||||||||||
| 34101.W0112 | Male, Flat | 10 | 13 | M 6 | 7.2 | |||||||||||||||||||
£ 44.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 10 d1 13 d2 M 6 d3 7.2 | ||||||||||||||||||||||||
| 34101.W0113 | Male, Flat | 10 | 13 | M 8 | 7.2 | |||||||||||||||||||
£ 44.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 10 d1 13 d2 M 8 d3 7.2 | ||||||||||||||||||||||||
| 34101.W0118 | Male, Flat | 16 | 20 | M 8 | 10.5 | |||||||||||||||||||
£ 62.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 16 d1 20 d2 M 8 d3 10.5 | ||||||||||||||||||||||||
| 34101.W0119 | Male, Flat | 16 | 20 | M10 | 10.5 | |||||||||||||||||||
£ 62.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 16 d1 20 d2 M10 d3 10.5 | ||||||||||||||||||||||||
| 34101.W0120 | Male, Flat | 16 | 20 | M12 | 10.5 | |||||||||||||||||||
£ 62.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 16 d1 20 d2 M12 d3 10.5 | ||||||||||||||||||||||||
| 34101.W0130 | Male, Flat | 25 | 30 | M16 | 20.0 | |||||||||||||||||||
£ 78.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 25 d1 30 d2 M16 d3 20.0 | ||||||||||||||||||||||||
| 34101.W0150 | Male, Flat | 40 | 50 | M20 | 34.5 | |||||||||||||||||||
£ 268.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 40 d1 50 d2 M20 d3 34.5 | ||||||||||||||||||||||||
| 34101.W0160 | Male, Flat | 40 | 50 | M24 | 34.5 | |||||||||||||||||||
£ 307.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Male, Flat Ball dia. 40 d1 50 d2 M24 d3 34.5 | ||||||||||||||||||||||||
| 34101.W0452 | Female, Flat | 10 | 12 tol. n6 | M 3 | 7.2 | |||||||||||||||||||
£ 41.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Flat Ball dia. 10 d1 12 tol. n6 d2 M 3 d3 7.2 | ||||||||||||||||||||||||
| 34101.W0458 | Female, Flat | 16 | 18 tol. n6 | M 4 | 10.5 | |||||||||||||||||||
£ 57.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Flat Ball dia. 16 d1 18 tol. n6 d2 M 4 d3 10.5 | ||||||||||||||||||||||||
| 34101.W0468 | Female, Flat | 25 | 28 tol. n6 | M 5 | 20.0 | |||||||||||||||||||
£ 77.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread and face type Female, Flat Ball dia. 25 d1 28 tol. n6 d2 M 5 d3 20.0 | ||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l1 ±0.02 | l2 -0.5 | l3 max. | A/F | Location hole tol. H7 | Static load max. kN | Tightening torque max. Nm | ||||||||||||||||||
| 34101.W0112 | 12 | 13 | 8 | - | 11 | - | 10 | 10.0 | |||||||||||||||||||
£ 44.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 12 l1
±0.02 13 l2
-0.5 8 l3
max. - A/F 11 Location hole
tol. H7 - Static load
max.
kN 10 Tightening torque
max.
Nm 10.0 | |||||||||||||||||||||||||||
| 34101.W0113 | 13 | 13 | 8 | - | 11 | - | 10 | 25.0 | |||||||||||||||||||
£ 44.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 13 l1
±0.02 13 l2
-0.5 8 l3
max. - A/F 11 Location hole
tol. H7 - Static load
max.
kN 10 Tightening torque
max.
Nm 25.0 | |||||||||||||||||||||||||||
| 34101.W0118 | 39 | 18 | 10 | - | 17 | - | 25 | 25.0 | |||||||||||||||||||
£ 62.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 39 l1
±0.02 18 l2
-0.5 10 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 25.0 | |||||||||||||||||||||||||||
| 34101.W0119 | 41 | 18 | 10 | - | 17 | - | 25 | 46.0 | |||||||||||||||||||
£ 62.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 41 l1
±0.02 18 l2
-0.5 10 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 46.0 | |||||||||||||||||||||||||||
| 34101.W0120 | 44 | 18 | 12 | - | 17 | - | 25 | 82.0 | |||||||||||||||||||
£ 62.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 44 l1
±0.02 18 l2
-0.5 12 l3
max. - A/F 17 Location hole
tol. H7 - Static load
max.
kN 25 Tightening torque
max.
Nm 82.0 | |||||||||||||||||||||||||||
| 34101.W0130 | 151 | 27 | 16 | - | 27 | - | 90 | 206.0 | |||||||||||||||||||
£ 78.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 151 l1
±0.02 27 l2
-0.5 16 l3
max. - A/F 27 Location hole
tol. H7 - Static load
max.
kN 90 Tightening torque
max.
Nm 206.0 | |||||||||||||||||||||||||||
| 34101.W0150 | 489 | 35 | 20 | - | 41 | - | 165 | 407.0 | |||||||||||||||||||
£ 268.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 489 l1
±0.02 35 l2
-0.5 20 l3
max. - A/F 41 Location hole
tol. H7 - Static load
max.
kN 165 Tightening torque
max.
Nm 407.0 | |||||||||||||||||||||||||||
| 34101.W0160 | 526 | 35 | 24 | - | 41 | - | 165 | 698.0 | |||||||||||||||||||
£ 307.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 526 l1
±0.02 35 l2
-0.5 24 l3
max. - A/F 41 Location hole
tol. H7 - Static load
max.
kN 165 Tightening torque
max.
Nm 698.0 | |||||||||||||||||||||||||||
| 34101.W0452 | 8 | 11 | - | 3.2 | - | Ø12x6min | 10* | 1.3 | |||||||||||||||||||
£ 41.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 8 l1
±0.02 11 l2
-0.5 - l3
max. 3.2 A/F - Location hole
tol. H7 Ø12x6min Static load
max.
kN 10* Tightening torque
max.
Nm 1.3 | |||||||||||||||||||||||||||
| 34101.W0458 | 29 | 17 | - | 4.0 | - | Ø18x8min | 25* | 2.9 | |||||||||||||||||||
£ 57.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 29 l1
±0.02 17 l2
-0.5 - l3
max. 4.0 A/F - Location hole
tol. H7 Ø18x8min Static load
max.
kN 25* Tightening torque
max.
Nm 2.9 | |||||||||||||||||||||||||||
| 34101.W0468 | 109 | 25 | - | 5.5 | - | Ø28x13min | 90* | 6.0 | |||||||||||||||||||
£ 77.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 109 l1
±0.02 25 l2
-0.5 - l3
max. 5.5 A/F - Location hole
tol. H7 Ø28x13min Static load
max.
kN 90* Tightening torque
max.
Nm 6.0 | |||||||||||||||||||||||||||
Body: stainless steel (AISI 431, 1.4057), heat-treated.
Ball: stainless steel (1.3541), nickel plated.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Max. load* for female threads (see table) applies only when the minimum location hole depth is adhered to.
Ball secured against turning.