Self Aligning Pads
Steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 57.45 | 0% |
3-4 | £ 51.71 | 10% |
5-9 | £ 48.83 | 15% |
10-19 | £ 45.96 | 20% |
20+ | £ 43.09 | 25% |
Body: stainless steel (AISI 431, 1.4057), heat-treated.
Ball: stainless steel (1.3541), nickel plated.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Max. load* for female threads (see table) applies only when the minimum location hole depth is adhered to.
Ball secured against turning.