Self Aligning Pads
Steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 77.65 | 0% |
3-4 | £ 69.89 | 10% |
5-9 | £ 66.00 | 15% |
10-19 | £ 62.12 | 20% |
20+ | £ 58.24 | 25% |
Body: steel, heat-treated, phosphated.
Ball: ball bearing steel, hardened, bright.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Max. load* for female threads (see table) applies only when the minimum location hole depth is adhered to.
Ball secured against turning.