Self Aligning Pads
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 65.92 | 0% |
| 3-4 | £ 59.33 | 10% |
| 5-9 | £ 56.03 | 15% |
| 10-19 | £ 52.74 | 20% |
| 20+ | £ 49.44 | 25% |
Body: steel, heat-treated, phosphated.
Ball: ball bearing steel, hardened, bright.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Max. load* for female threads (see table) applies only when the minimum location hole depth is adhered to.
Ball secured against turning.