Self Aligning Pads
Steel
Units | Price/unit after discount | Applied Discount |
1-2 | £ 311.06 | 0% |
3-4 | £ 279.95 | 10% |
5-9 | £ 264.40 | 15% |
10-19 | £ 248.85 | 20% |
20+ | £ 233.30 | 25% |
Body: stainless steel (AISI 431, 1.4057), heat-treated.
Ball: stainless steel (1.3541), nickel plated.
Nut: stainless steel.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Ball secured against turning.