Self Aligning Pads
Steel
Price & Availability | Article | Ball type | Ball dia. | d1 | d2 | l1 | l2 | w1 | A/F | Static load max. kN | Tightening torque max. Nm | Weight g | ||||||||||||||||||
34121.W0013 | Flat, Smooth | 8.5 | M 8 | 5.8 | 36.6 | 25 | 14.5 | 13 | 8 | 25 | 20 | |||||||||||||||||||
£ 46.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Smooth Ball dia. 8.5 d1 M 8 d2 5.8 l1 36.6 l2 25 w1 14.5 A/F 13 Static load
max.
kN 8 Tightening torque
max.
Nm 25 Weight
g 20 | ||||||||||||||||||||||||||||||
34121.W0016 | Flat, Smooth | 12.0 | M10 | 8.6 | 45.7 | 30 | 19.0 | 17 | 8 | 46 | 44 | |||||||||||||||||||
£ 62.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Smooth Ball dia. 12.0 d1 M10 d2 8.6 l1 45.7 l2 30 w1 19.0 A/F 17 Static load
max.
kN 8 Tightening torque
max.
Nm 46 Weight
g 44 | ||||||||||||||||||||||||||||||
34121.W0017 | Flat, Smooth | 12.0 | M12 | 8.6 | 50.7 | 35 | 19.0 | 17 | 15 | 82 | 56 | |||||||||||||||||||
£ 62.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Smooth Ball dia. 12.0 d1 M12 d2 8.6 l1 50.7 l2 35 w1 19.0 A/F 17 Static load
max.
kN 15 Tightening torque
max.
Nm 82 Weight
g 56 | ||||||||||||||||||||||||||||||
34121.W0024 | Flat, Smooth | 16.0 | M16 | 10.5 | 60.7 | 40 | 27.0 | 24 | 25 | 206 | 128 | |||||||||||||||||||
£ 86.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Smooth Ball dia. 16.0 d1 M16 d2 10.5 l1 60.7 l2 40 w1 27.0 A/F 24 Static load
max.
kN 25 Tightening torque
max.
Nm 206 Weight
g 128 | ||||||||||||||||||||||||||||||
34121.W0030 | Flat, Smooth | 25.0 | M20 | 20.0 | 77.3 | 50 | 33.0 | 30 | 90 | 407 | 275 | |||||||||||||||||||
£ 149.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Smooth Ball dia. 25.0 d1 M20 d2 20.0 l1 77.3 l2 50 w1 33.0 A/F 30 Static load
max.
kN 90 Tightening torque
max.
Nm 407 Weight
g 275 | ||||||||||||||||||||||||||||||
34121.W0036 | Flat, Smooth | 25.0 | M24 | 20.0 | 100.0 | 70 | 40.0 | 36 | 90 | 698 | 472 | |||||||||||||||||||
£ 222.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Smooth Ball dia. 25.0 d1 M24 d2 20.0 l1 100.0 l2 70 w1 40.0 A/F 36 Static load
max.
kN 90 Tightening torque
max.
Nm 698 Weight
g 472 | ||||||||||||||||||||||||||||||
34121.W0046 | Flat, Smooth | 40.0 | M30x1,5 | 34.6 | 100.0 | 65 | 51.0 | 46 | 165 | 1355 | 772 | |||||||||||||||||||
£ 311.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball type Flat, Smooth Ball dia. 40.0 d1 M30x1,5 d2 34.6 l1 100.0 l2 65 w1 51.0 A/F 46 Static load
max.
kN 165 Tightening torque
max.
Nm 1355 Weight
g 772 |
Body: stainless steel (AISI 431, 1.4057), heat-treated.
Ball: stainless steel (1.3541), nickel plated.
Nut: stainless steel.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Ball secured against turning.