Grub Screws
slot end
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.64 | 0% |
20-49 | £ 5.08 | 10% |
50-99 | £ 4.79 | 15% |
100-499 | £ 4.23 | 25% |
500+ | £ 3.67 | 35% |
Body: steel to quality 5.8, thrust point hardened, blackened.
The grub screws can be used with thrust pads no. 34520(not found) standard or shallow type.
To ease assembly, DIN specification has been amended by addition of radius r*.