Price & Availability | Article | Type | d1 | d2 tol. h11 | d3 | l1 | l2 ≈ | l3 ≈ | n | z2 | z3 | A/F | Weight g | ||||||||||||||||||
34500.W0061 | Slotted | M 6 | 4.5 | 4.0 | 30 | 32.1 | - | 1.0 | 6.0 | 2.5 | - | 4.5 | |||||||||||||||||||
£ 1.42 per unit (click for quantity discounts) Ready to despatch 1012 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M 6 d2
tol. h11 4.5 d3 4.0 l1 30 l2
≈ 32.1 l3
≈ - n 1.0 z2 6.0 z3 2.5 A/F - Weight
g 4.5 | |||||||||||||||||||||||||||||||
34500.W0062 | Slotted | M 6 | 4.5 | 4.0 | 50 | 52.1 | - | 1.0 | 6.0 | 2.5 | - | 7.8 | |||||||||||||||||||
£ 1.52 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M 6 d2
tol. h11 4.5 d3 4.0 l1 50 l2
≈ 52.1 l3
≈ - n 1.0 z2 6.0 z3 2.5 A/F - Weight
g 7.8 | |||||||||||||||||||||||||||||||
34500.W0081 | Slotted | M 8 | 6.0 | 5.4 | 40 | 43.0 | 42.5 | 1.2 | 7.5 | 3.0 | - | 11.0 | |||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M 8 d2
tol. h11 6.0 d3 5.4 l1 40 l2
≈ 43.0 l3
≈ 42.5 n 1.2 z2 7.5 z3 3.0 A/F - Weight
g 11.0 | |||||||||||||||||||||||||||||||
34500.W0082 | Slotted | M 8 | 6.0 | 5.4 | 60 | 63.0 | 62.5 | 1.2 | 7.5 | 3.0 | - | 17.0 | |||||||||||||||||||
£ 2.00 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M 8 d2
tol. h11 6.0 d3 5.4 l1 60 l2
≈ 63.0 l3
≈ 62.5 n 1.2 z2 7.5 z3 3.0 A/F - Weight
g 17.0 | |||||||||||||||||||||||||||||||
34500.W0101 | Slotted | M10 | 8.0 | 7.2 | 60 | 63.6 | 62.6 | 1.6 | 9.0 | 4.5 | - | 27.0 | |||||||||||||||||||
£ 2.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M10 d2
tol. h11 8.0 d3 7.2 l1 60 l2
≈ 63.6 l3
≈ 62.6 n 1.6 z2 9.0 z3 4.5 A/F - Weight
g 27.0 | |||||||||||||||||||||||||||||||
34500.W0102 | Slotted | M10 | 8.0 | 7.2 | 80 | 83.6 | 82.6 | 1.6 | 9.0 | 4.5 | - | 37.0 | |||||||||||||||||||
£ 2.89 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M10 d2
tol. h11 8.0 d3 7.2 l1 80 l2
≈ 83.6 l3
≈ 82.6 n 1.6 z2 9.0 z3 4.5 A/F - Weight
g 37.0 | |||||||||||||||||||||||||||||||
34500.W0121 | Slotted | M12 | 8.0 | 7.2 | 60 | 64.6 | 62.6 | 2.0 | 10.0 | 4.5 | - | 38.0 | |||||||||||||||||||
£ 3.29 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M12 d2
tol. h11 8.0 d3 7.2 l1 60 l2
≈ 64.6 l3
≈ 62.6 n 2.0 z2 10.0 z3 4.5 A/F - Weight
g 38.0 | |||||||||||||||||||||||||||||||
34500.W0122 | Slotted | M12 | 8.0 | 7.2 | 80 | 84.6 | 82.6 | 2.0 | 10.0 | 4.5 | - | 51.0 | |||||||||||||||||||
£ 3.44 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M12 d2
tol. h11 8.0 d3 7.2 l1 80 l2
≈ 84.6 l3
≈ 82.6 n 2.0 z2 10.0 z3 4.5 A/F - Weight
g 51.0 | |||||||||||||||||||||||||||||||
34500.W0123 | Slotted | M12 | 8.0 | 7.2 | 100 | 104.6 | 102.6 | 2.0 | 10.0 | 4.5 | - | 65.0 | |||||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M12 d2
tol. h11 8.0 d3 7.2 l1 100 l2
≈ 104.6 l3
≈ 102.6 n 2.0 z2 10.0 z3 4.5 A/F - Weight
g 65.0 | |||||||||||||||||||||||||||||||
34500.W0161 | Slotted | M16 | 12.0 | 11.0 | 80 | 85.4 | 82.9 | 2.5 | 12.0 | 5.0 | - | 100.0 | |||||||||||||||||||
£ 5.64 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M16 d2
tol. h11 12.0 d3 11.0 l1 80 l2
≈ 85.4 l3
≈ 82.9 n 2.5 z2 12.0 z3 5.0 A/F - Weight
g 100.0 | |||||||||||||||||||||||||||||||
34500.W0162 | Slotted | M16 | 12.0 | 11.0 | 100 | 105.4 | 102.9 | 2.5 | 12.0 | 5.0 | - | 126.0 | |||||||||||||||||||
£ 6.74 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M16 d2
tol. h11 12.0 d3 11.0 l1 100 l2
≈ 105.4 l3
≈ 102.9 n 2.5 z2 12.0 z3 5.0 A/F - Weight
g 126.0 | |||||||||||||||||||||||||||||||
34500.W0163 | Slotted | M16 | 12.0 | 11.0 | 125 | 130.4 | 127.9 | 2.5 | 12.0 | 5.0 | - | 160.0 | |||||||||||||||||||
£ 7.27 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M16 d2
tol. h11 12.0 d3 11.0 l1 125 l2
≈ 130.4 l3
≈ 127.9 n 2.5 z2 12.0 z3 5.0 A/F - Weight
g 160.0 | |||||||||||||||||||||||||||||||
34500.W0201 | Slotted | M20 | 15.5 | 14.4 | 100 | 105.5 | - | 3.0 | 14.0 | 5.5 | - | 190.0 | |||||||||||||||||||
£ 10.03 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M20 d2
tol. h11 15.5 d3 14.4 l1 100 l2
≈ 105.5 l3
≈ - n 3.0 z2 14.0 z3 5.5 A/F - Weight
g 190.0 | |||||||||||||||||||||||||||||||
34500.W0202 | Slotted | M20 | 15.5 | 14.4 | 125 | 130.5 | - | 3.0 | 14.0 | 5.5 | - | 240.0 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 60 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M20 d2
tol. h11 15.5 d3 14.4 l1 125 l2
≈ 130.5 l3
≈ - n 3.0 z2 14.0 z3 5.5 A/F - Weight
g 240.0 | |||||||||||||||||||||||||||||||
34500.W0203 | Slotted | M20 | 15.5 | 14.4 | 150 | 155.5 | - | 3.0 | 14.0 | 5.5 | - | 290.0 | |||||||||||||||||||
£ 12.93 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Slotted d1 M20 d2
tol. h11 15.5 d3 14.4 l1 150 l2
≈ 155.5 l3
≈ - n 3.0 z2 14.0 z3 5.5 A/F - Weight
g 290.0 | |||||||||||||||||||||||||||||||
34500.W0361 | Internal Hexagon | M 6 | 4.5 | 4.0 | 30 | 32.1 | - | - | 6.0 | 2.5 | 3 | 4.3 | |||||||||||||||||||
£ 1.63 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M 6 d2
tol. h11 4.5 d3 4.0 l1 30 l2
≈ 32.1 l3
≈ - n - z2 6.0 z3 2.5 A/F 3 Weight
g 4.3 | |||||||||||||||||||||||||||||||
34500.W0362 | Internal Hexagon | M 6 | 4.5 | 4.0 | 50 | 52.1 | - | - | 6.0 | 2.5 | 3 | 7.6 | |||||||||||||||||||
£ 1.79 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M 6 d2
tol. h11 4.5 d3 4.0 l1 50 l2
≈ 52.1 l3
≈ - n - z2 6.0 z3 2.5 A/F 3 Weight
g 7.6 | |||||||||||||||||||||||||||||||
34500.W0381 | Internal Hexagon | M 8 | 6.0 | 5.4 | 40 | 43.0 | 42.5 | - | 7.5 | 3.0 | 4 | 11.0 | |||||||||||||||||||
£ 1.97 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M 8 d2
tol. h11 6.0 d3 5.4 l1 40 l2
≈ 43.0 l3
≈ 42.5 n - z2 7.5 z3 3.0 A/F 4 Weight
g 11.0 | |||||||||||||||||||||||||||||||
34500.W0382 | Internal Hexagon | M 8 | 6.0 | 5.4 | 60 | 63.0 | 62.5 | - | 7.5 | 3.0 | 4 | 17.0 | |||||||||||||||||||
£ 2.37 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M 8 d2
tol. h11 6.0 d3 5.4 l1 60 l2
≈ 63.0 l3
≈ 62.5 n - z2 7.5 z3 3.0 A/F 4 Weight
g 17.0 | |||||||||||||||||||||||||||||||
34500.W0401 | Internal Hexagon | M10 | 8.0 | 7.2 | 60 | 63.6 | 62.6 | - | 9.0 | 4.5 | 5 | 26.0 | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M10 d2
tol. h11 8.0 d3 7.2 l1 60 l2
≈ 63.6 l3
≈ 62.6 n - z2 9.0 z3 4.5 A/F 5 Weight
g 26.0 | |||||||||||||||||||||||||||||||
34500.W0402 | Internal Hexagon | M10 | 8.0 | 7.2 | 80 | 83.6 | 82.6 | - | 9.0 | 4.5 | 5 | 36.0 | |||||||||||||||||||
£ 3.32 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M10 d2
tol. h11 8.0 d3 7.2 l1 80 l2
≈ 83.6 l3
≈ 82.6 n - z2 9.0 z3 4.5 A/F 5 Weight
g 36.0 | |||||||||||||||||||||||||||||||
34500.W0421 | Internal Hexagon | M12 | 8.0 | 7.2 | 60 | 64.6 | 62.6 | - | 10.0 | 4.5 | 6 | 36.0 | |||||||||||||||||||
£ 4.27 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M12 d2
tol. h11 8.0 d3 7.2 l1 60 l2
≈ 64.6 l3
≈ 62.6 n - z2 10.0 z3 4.5 A/F 6 Weight
g 36.0 | |||||||||||||||||||||||||||||||
34500.W0422 | Internal Hexagon | M12 | 8.0 | 7.2 | 80 | 84.6 | 82.6 | - | 10.0 | 4.5 | 6 | 57.0 | |||||||||||||||||||
£ 5.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M12 d2
tol. h11 8.0 d3 7.2 l1 80 l2
≈ 84.6 l3
≈ 82.6 n - z2 10.0 z3 4.5 A/F 6 Weight
g 57.0 | |||||||||||||||||||||||||||||||
34500.W0423 | Internal Hexagon | M12 | 8.0 | 7.2 | 100 | 104.6 | 102.6 | - | 10.0 | 4.5 | 6 | 64.0 | |||||||||||||||||||
£ 5.46 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M12 d2
tol. h11 8.0 d3 7.2 l1 100 l2
≈ 104.6 l3
≈ 102.6 n - z2 10.0 z3 4.5 A/F 6 Weight
g 64.0 | |||||||||||||||||||||||||||||||
34500.W0461 | Internal Hexagon | M16 | 12.0 | 11.0 | 80 | 85.4 | 82.9 | - | 12.0 | 5.0 | 8 | 91.0 | |||||||||||||||||||
£ 6.41 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M16 d2
tol. h11 12.0 d3 11.0 l1 80 l2
≈ 85.4 l3
≈ 82.9 n - z2 12.0 z3 5.0 A/F 8 Weight
g 91.0 | |||||||||||||||||||||||||||||||
34500.W0462 | Internal Hexagon | M16 | 12.0 | 11.0 | 100 | 105.4 | 102.9 | - | 12.0 | 5.0 | 8 | 118.0 | |||||||||||||||||||
£ 7.95 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M16 d2
tol. h11 12.0 d3 11.0 l1 100 l2
≈ 105.4 l3
≈ 102.9 n - z2 12.0 z3 5.0 A/F 8 Weight
g 118.0 | |||||||||||||||||||||||||||||||
34500.W0463 | Internal Hexagon | M16 | 12.0 | 11.0 | 125 | 130.4 | 127.9 | - | 12.0 | 5.0 | 8 | 150.0 | |||||||||||||||||||
£ 8.92 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M16 d2
tol. h11 12.0 d3 11.0 l1 125 l2
≈ 130.4 l3
≈ 127.9 n - z2 12.0 z3 5.0 A/F 8 Weight
g 150.0 | |||||||||||||||||||||||||||||||
34500.W0501 | Internal Hexagon | M20 | 15.5 | 14.4 | 100 | 105.5 | - | - | 14.0 | 5.5 | 10 | 182.0 | |||||||||||||||||||
£ 12.54 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M20 d2
tol. h11 15.5 d3 14.4 l1 100 l2
≈ 105.5 l3
≈ - n - z2 14.0 z3 5.5 A/F 10 Weight
g 182.0 | |||||||||||||||||||||||||||||||
34500.W0502 | Internal Hexagon | M20 | 15.5 | 14.4 | 125 | 130.5 | - | - | 14.0 | 5.5 | 10 | 233.0 | |||||||||||||||||||
£ 14.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M20 d2
tol. h11 15.5 d3 14.4 l1 125 l2
≈ 130.5 l3
≈ - n - z2 14.0 z3 5.5 A/F 10 Weight
g 233.0 | |||||||||||||||||||||||||||||||
34500.W0503 | Internal Hexagon | M20 | 15.5 | 14.4 | 150 | 155.5 | - | - | 14.0 | 5.5 | 10 | 284.0 | |||||||||||||||||||
£ 15.75 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Internal Hexagon d1 M20 d2
tol. h11 15.5 d3 14.4 l1 150 l2
≈ 155.5 l3
≈ - n - z2 14.0 z3 5.5 A/F 10 Weight
g 284.0 |
Body: steel to quality 5.8, thrust point hardened, blackened.
The grub screws can be used with thrust pads no. 34520(not found) standard or shallow type.
To ease assembly, DIN specification has been amended by addition of radius r*.