Lock Nuts Coarse
Stainless Steel
Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
65690.040-SC | M 4 | 1.95 | 7 | Steel SC | |||||||
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 h1 1.95 A/F 7 Material Steel SC | |||||||||||
65690.080-SC | M 8 | 3.7 | 13 | Steel SC | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 3.7 A/F 13 Material Steel SC | |||||||||||
65690.120-SC | M12 | 5.7 | 19 | Steel SC | |||||||
£ 4.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 5.7 A/F 19 Material Steel SC | |||||||||||
65690.300-SC | M30 | 13.9 | 46 | Steel SC | |||||||
£ 78.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 h1 13.9 A/F 46 Material Steel SC |
Steel (class 4), self-colour.
To DIN 439. Standard metric coarse pitch threads.
For fine thread lock nuts see P0306.