Lock Nuts Coarse
Stainless Steel
Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
65690.060-SC | M 6 | 2.9 | 10 | Steel SC | |||||||
Ready to despatch 984 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 2.9 A/F 10 Material Steel SC | |||||||||||
65690.100-SC | M10 | 4.7 | 17 | Steel SC | |||||||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 980 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 4.7 A/F 17 Material Steel SC | |||||||||||
65690.140-SC | M14 | 6.42 | 22 | Steel SC | |||||||
£ 5.00 per 100 units (click for quantity discounts) Ready to despatch 547 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 h1 6.42 A/F 22 Material Steel SC | |||||||||||
65690.160-SC | M16 | 7.42 | 24 | Steel SC | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 506 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 7.42 A/F 24 Material Steel SC | |||||||||||
65690.200-SC | M20 | 9.1 | 30 | Steel SC | |||||||
£ 16.00 per 100 units (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1 9.1 A/F 30 Material Steel SC | |||||||||||
65690.240-SC | M24 | 10.9 | 36 | Steel SC | |||||||
£ 40.00 per 100 units (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1 10.9 A/F 36 Material Steel SC |
Steel (class 4), self-colour.
To DIN 439. Standard metric coarse pitch threads.
For fine thread lock nuts see P0306.