Price & Availability | Article | d1 | h1 | A/F | Material | ||||||
65691.050-ZP | M 5 | 2.7 | 8 | Steel ZP | |||||||
£ 5.00 per 100 units (click for quantity discounts) Ready to despatch 243 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 h1 2.7 A/F 8 Material Steel ZP | |||||||||||
65691.060-ZP | M 6 | 2.9 | 10 | Steel ZP | |||||||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 797 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 2.9 A/F 10 Material Steel ZP | |||||||||||
65691.080-ZP | M 8 | 3.7 | 13 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 957 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 3.7 A/F 13 Material Steel ZP | |||||||||||
65691.100-ZP | M10 | 4.7 | 17 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 1454 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 4.7 A/F 17 Material Steel ZP | |||||||||||
65691.100-100-ZP | M10x1,0 | 4.7 | 17 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10x1,0 h1 4.7 A/F 17 Material Steel ZP | |||||||||||
65691.100-125-ZP | M10x1,25 | 4.7 | 17 | Steel ZP | |||||||
£ 8.00 per 100 units (click for quantity discounts) Ready to despatch 72 Need more? Please call us.
d1 M10x1,25 h1 4.7 A/F 17 Material Steel ZP | |||||||||||
65691.120-ZP | M12 | 5.7 | 19 | Steel ZP | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 78 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 5.7 A/F 19 Material Steel ZP | |||||||||||
65691.120-125-ZP | M12x1,25 | 5.7 | 19 | Steel ZP | |||||||
£ 16.00 per 100 units (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,25 h1 5.7 A/F 19 Material Steel ZP | |||||||||||
65691.120-150-ZP | M12x1,5 | 5.7 | 19 | Steel ZP | |||||||
£ 11.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12x1,5 h1 5.7 A/F 19 Material Steel ZP | |||||||||||
65691.160-ZP | M16 | 7.42 | 24 | Steel ZP | |||||||
£ 17.00 per 100 units (click for quantity discounts) Ready to despatch 85 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 7.42 A/F 24 Material Steel ZP | |||||||||||
65691.160-150-ZP | M16x1,5 | 7.42 | 24 | Steel ZP | |||||||
£ 87.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16x1,5 h1 7.42 A/F 24 Material Steel ZP | |||||||||||
65691.200-ZP | M20 | 9.1 | 30 | Steel ZP | |||||||
£ 26.00 per 100 units (click for quantity discounts) Ready to despatch 74 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1 9.1 A/F 30 Material Steel ZP | |||||||||||
65691.200-150-ZP | M20x1,5 | 9.1 | 30 | Steel ZP | |||||||
£ 16.00 per 100 units (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 M20x1,5 h1 9.1 A/F 30 Material Steel ZP | |||||||||||
65691.220-150-ZP | M22x1,5 | 9.1 | 32 | Steel ZP | |||||||
£ 840.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M22x1,5 h1 9.1 A/F 32 Material Steel ZP | |||||||||||
65691.240-ZP | M24 | 10.9 | 36 | Steel ZP | |||||||
£ 43.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 h1 10.9 A/F 36 Material Steel ZP | |||||||||||
65691.240-200-ZP | M24x2,0 | 10.9 | 36 | Steel ZP | |||||||
Ready to despatch 46 Need more? Please call us.
d1 M24x2,0 h1 10.9 A/F 36 Material Steel ZP | |||||||||||
65691.300-ZP | M30 | 13.9 | 46 | Steel ZP | |||||||
£ 649.00 per 100 units (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 h1 13.9 A/F 46 Material Steel ZP | |||||||||||
65691.300-200-ZP | M30x2,0 | 13.9 | 46 | Steel ZP | |||||||
£ 784.00 per 100 units (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30x2,0 h1 13.9 A/F 46 Material Steel ZP |
Steel (class 4), zinc-plated.
To DIN 439. Left hand threads.
Standard threads are coarse pitch.
Fine threads are indicated by an A & B suffix.