Universal Joint
steel
Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | w1 tol. JS9 | w2 | Weight g | ||||||||||||||||||
65186.W0006 | Round Bore | 6 | 16 | 34 | 17 | 8 | - | - | 50 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 6 d2 16 l1 34 l2 17 l3 8 w1
tol. JS9 - w2 - Weight
g 50 | ||||||||||||||||||||||||||||
65186.W0008 | Round Bore | 8 | 16 | 40 | 20 | 11 | - | - | 50 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 8 d2 16 l1 40 l2 20 l3 11 w1
tol. JS9 - w2 - Weight
g 50 | ||||||||||||||||||||||||||||
65186.W0010 | Round Bore | 10 | 22 | 48 | 24 | 12 | - | - | 100 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 10 d2 22 l1 48 l2 24 l3 12 w1
tol. JS9 - w2 - Weight
g 100 | ||||||||||||||||||||||||||||
65186.W0012 | Round Bore | 12 | 25 | 56 | 28 | 13 | - | - | 160 | |||||||||||||||||||
£ 49.19 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 12 d2 25 l1 56 l2 28 l3 13 w1
tol. JS9 - w2 - Weight
g 160 | ||||||||||||||||||||||||||||
65186.W0016 | Round Bore | 16 | 32 | 68 | 34 | 16 | - | - | 300 | |||||||||||||||||||
£ 53.48 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 16 d2 32 l1 68 l2 34 l3 16 w1
tol. JS9 - w2 - Weight
g 300 | ||||||||||||||||||||||||||||
65186.W0020 | Round Bore | 20 | 42 | 82 | 41 | 18 | - | - | 600 | |||||||||||||||||||
£ 76.86 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 20 d2 42 l1 82 l2 41 l3 18 w1
tol. JS9 - w2 - Weight
g 600 | ||||||||||||||||||||||||||||
65186.W0025 | Round Bore | 25 | 50 | 108 | 54 | 26 | - | - | 1200 | |||||||||||||||||||
£ 114.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 25 d2 50 l1 108 l2 54 l3 26 w1
tol. JS9 - w2 - Weight
g 1200 | ||||||||||||||||||||||||||||
65186.W0030 | Round Bore | 30 | 58 | 122 | 61 | 29 | - | - | 1850 | |||||||||||||||||||
£ 148.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Bore dia. Round Bore d1
tol. H7 30 d2 58 l1 122 l2 61 l3 29 w1
tol. JS9 - w2 - Weight
g 1850 |
Stainless steel (AISI 304)
To DIN 808, maximum bending angle 45° per joint.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.