Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | w1 tol. JS9 | w2 | Weight g | ||||||||||||||||||
65170.W0010 | Round Bore | 10 | 16 | 52 | 26 | 15 | - | - | 50 | |||||||||||||||||||
£ 22.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 10 d2 16 l1 52 l2 26 l3 15 w1
tol. JS9 - w2 - Weight
g 50 | ||||||||||||||||||||||||||||
65170.W0012 | Round Bore | 12 | 22 | 62 | 31 | 18 | - | - | 120 | |||||||||||||||||||
£ 25.69 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 12 d2 22 l1 62 l2 31 l3 18 w1
tol. JS9 - w2 - Weight
g 120 | ||||||||||||||||||||||||||||
65170.W0016 | Round Bore | 16 | 25 | 74 | 37 | 21 | - | - | 200 | |||||||||||||||||||
£ 26.45 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 16 d2 25 l1 74 l2 37 l3 21 w1
tol. JS9 - w2 - Weight
g 200 | ||||||||||||||||||||||||||||
65170.W0020 | Round Bore | 20 | 32 | 86 | 43 | 24 | - | - | 350 | |||||||||||||||||||
£ 32.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 20 d2 32 l1 86 l2 43 l3 24 w1
tol. JS9 - w2 - Weight
g 350 | ||||||||||||||||||||||||||||
65170.W0025 | Round Bore | 25 | 42 | 108 | 54 | 31 | - | - | 800 | |||||||||||||||||||
£ 44.93 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 25 d2 42 l1 108 l2 54 l3 31 w1
tol. JS9 - w2 - Weight
g 800 | ||||||||||||||||||||||||||||
65170.W0030 | Round Bore | 30 | 50 | 132 | 66 | 38 | - | - | 1200 | |||||||||||||||||||
£ 57.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 30 d2 50 l1 132 l2 66 l3 38 w1
tol. JS9 - w2 - Weight
g 1200 | ||||||||||||||||||||||||||||
65170.W0040 | Round Bore | 40 | 70 | 166 | 83 | 47 | - | - | 2900 | |||||||||||||||||||
£ 175.50 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 40 d2 70 l1 166 l2 83 l3 47 w1
tol. JS9 - w2 - Weight
g 2900 | ||||||||||||||||||||||||||||
65170.W0210 | With Keyway | 10 | 16 | 52 | 26 | 15 | 3 | 11.4 | 50 | |||||||||||||||||||
£ 32.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 10 d2 16 l1 52 l2 26 l3 15 w1
tol. JS9 3 w2 11.4 Weight
g 50 | ||||||||||||||||||||||||||||
65170.W0212 | With Keyway | 12 | 22 | 62 | 31 | 18 | 4 | 13.8 | 120 | |||||||||||||||||||
£ 35.47 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 12 d2 22 l1 62 l2 31 l3 18 w1
tol. JS9 4 w2 13.8 Weight
g 120 | ||||||||||||||||||||||||||||
65170.W0216 | With Keyway | 16 | 25 | 74 | 37 | 21 | 5 | 18.3 | 200 | |||||||||||||||||||
£ 36.16 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 16 d2 25 l1 74 l2 37 l3 21 w1
tol. JS9 5 w2 18.3 Weight
g 200 | ||||||||||||||||||||||||||||
65170.W0220 | With Keyway | 20 | 32 | 86 | 43 | 24 | 6 | 22.8 | 350 | |||||||||||||||||||
£ 44.28 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 20 d2 32 l1 86 l2 43 l3 24 w1
tol. JS9 6 w2 22.8 Weight
g 350 | ||||||||||||||||||||||||||||
65170.W0225 | With Keyway | 25 | 42 | 108 | 54 | 31 | 8 | 28.3 | 800 | |||||||||||||||||||
£ 57.58 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 25 d2 42 l1 108 l2 54 l3 31 w1
tol. JS9 8 w2 28.3 Weight
g 800 | ||||||||||||||||||||||||||||
65170.W0230 | With Keyway | 30 | 50 | 132 | 66 | 38 | 8 | 33.3 | 1200 | |||||||||||||||||||
£ 69.66 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 30 d2 50 l1 132 l2 66 l3 38 w1
tol. JS9 8 w2 33.3 Weight
g 1200 | ||||||||||||||||||||||||||||
65170.W0240 | With Keyway | 40 | 70 | 166 | 83 | 47 | 12 | 43.3 | 2900 | |||||||||||||||||||
£ 197.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 40 d2 70 l1 166 l2 83 l3 47 w1
tol. JS9 12 w2 43.3 Weight
g 2900 |
Steel (9SMnPb28k, no. 10718).
Bearing type: plain bearing.
To DIN 808/7551.
Maximum bending angle 45° per joint, Max. drive speed of 1000 rpm.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see 65186
For needle roller bearings see part number .