Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | w1 tol. JS9 | w2 | Weight g | ||||||||||||||||||
65172.W0006 | Round Bore | 6 | 16 | 34 | 17 | 8 | - | - | 50 | |||||||||||||||||||
£ 21.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 6 d2 16 l1 34 l2 17 l3 8 w1
tol. JS9 - w2 - Weight
g 50 | ||||||||||||||||||||||||||||
65172.W0008 | Round Bore | 8 | 16 | 40 | 20 | 11 | - | - | 50 | |||||||||||||||||||
£ 21.99 per unit (click for quantity discounts) Ready to despatch 83 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 8 d2 16 l1 40 l2 20 l3 11 w1
tol. JS9 - w2 - Weight
g 50 | ||||||||||||||||||||||||||||
65172.W0010 | Round Bore | 10 | 22 | 48 | 24 | 12 | - | - | 100 | |||||||||||||||||||
£ 21.99 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 10 d2 22 l1 48 l2 24 l3 12 w1
tol. JS9 - w2 - Weight
g 100 | ||||||||||||||||||||||||||||
65172.W0012 | Round Bore | 12 | 25 | 56 | 28 | 13 | - | - | 160 | |||||||||||||||||||
£ 24.58 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 12 d2 25 l1 56 l2 28 l3 13 w1
tol. JS9 - w2 - Weight
g 160 | ||||||||||||||||||||||||||||
65172.W0014 | Round Bore | 14 | 28 | 60 | 30 | 14 | - | - | 200 | |||||||||||||||||||
£ 25.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 14 d2 28 l1 60 l2 30 l3 14 w1
tol. JS9 - w2 - Weight
g 200 | ||||||||||||||||||||||||||||
65172.W0016 | Round Bore | 16 | 32 | 68 | 34 | 16 | - | - | 300 | |||||||||||||||||||
£ 26.75 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 16 d2 32 l1 68 l2 34 l3 16 w1
tol. JS9 - w2 - Weight
g 300 | ||||||||||||||||||||||||||||
65172.W0018 | Round Bore | 18 | 36 | 74 | 37 | 17 | - | - | 450 | |||||||||||||||||||
£ 31.17 per unit (click for quantity discounts) Ready to despatch 116 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 18 d2 36 l1 74 l2 37 l3 17 w1
tol. JS9 - w2 - Weight
g 450 | ||||||||||||||||||||||||||||
65172.W0020 | Round Bore | 20 | 42 | 82 | 41 | 18 | - | - | 600 | |||||||||||||||||||
£ 34.60 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 20 d2 42 l1 82 l2 41 l3 18 w1
tol. JS9 - w2 - Weight
g 600 | ||||||||||||||||||||||||||||
65172.W0022 | Round Bore | 22 | 45 | 95 | 47.5 | 22 | - | - | 950 | |||||||||||||||||||
£ 42.99 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 22 d2 45 l1 95 l2 47.5 l3 22 w1
tol. JS9 - w2 - Weight
g 950 | ||||||||||||||||||||||||||||
65172.W0025 | Round Bore | 25 | 50 | 108 | 54 | 26 | - | - | 1200 | |||||||||||||||||||
£ 51.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 25 d2 50 l1 108 l2 54 l3 26 w1
tol. JS9 - w2 - Weight
g 1200 | ||||||||||||||||||||||||||||
65172.W0030 | Round Bore | 30 | 58 | 122 | 61 | 29 | - | - | 1850 | |||||||||||||||||||
£ 66.96 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 30 d2 58 l1 122 l2 61 l3 29 w1
tol. JS9 - w2 - Weight
g 1850 | ||||||||||||||||||||||||||||
65172.W0032 | Round Bore | 32 | 58 | 130 | 65 | 33 | - | - | 2000 | |||||||||||||||||||
£ 73.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 32 d2 58 l1 130 l2 65 l3 33 w1
tol. JS9 - w2 - Weight
g 2000 | ||||||||||||||||||||||||||||
65172.W0035 | Round Bore | 35 | 70 | 140 | 70 | 35 | - | - | 3150 | |||||||||||||||||||
£ 140.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 35 d2 70 l1 140 l2 70 l3 35 w1
tol. JS9 - w2 - Weight
g 3150 | ||||||||||||||||||||||||||||
65172.W0040 | Round Bore | 40 | 80 | 160 | 80 | 39 | - | - | 4600 | |||||||||||||||||||
£ 214.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 40 d2 80 l1 160 l2 80 l3 39 w1
tol. JS9 - w2 - Weight
g 4600 | ||||||||||||||||||||||||||||
65172.W0050 | Round Bore | 50 | 95 | 190 | 95 | 46 | - | - | 7600 | |||||||||||||||||||
£ 277.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 50 d2 95 l1 190 l2 95 l3 46 w1
tol. JS9 - w2 - Weight
g 7600 | ||||||||||||||||||||||||||||
65172.W0206 | With Keyway | 6 | 16 | 34 | 17 | 8 | 2 | 7.0 | 50 | |||||||||||||||||||
£ 34.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 6 d2 16 l1 34 l2 17 l3 8 w1
tol. JS9 2 w2 7.0 Weight
g 50 | ||||||||||||||||||||||||||||
65172.W0208 | With Keyway | 8 | 16 | 40 | 20 | 11 | 2 | 9.0 | 50 | |||||||||||||||||||
£ 34.45 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 8 d2 16 l1 40 l2 20 l3 11 w1
tol. JS9 2 w2 9.0 Weight
g 50 | ||||||||||||||||||||||||||||
65172.W0210 | With Keyway | 10 | 22 | 48 | 24 | 12 | 3 | 11.4 | 100 | |||||||||||||||||||
£ 31.32 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 10 d2 22 l1 48 l2 24 l3 12 w1
tol. JS9 3 w2 11.4 Weight
g 100 | ||||||||||||||||||||||||||||
65172.W0212 | With Keyway | 12 | 25 | 56 | 28 | 13 | 4 | 13.8 | 160 | |||||||||||||||||||
£ 33.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 12 d2 25 l1 56 l2 28 l3 13 w1
tol. JS9 4 w2 13.8 Weight
g 160 | ||||||||||||||||||||||||||||
65172.W0214 | With Keyway | 14 | 28 | 60 | 30 | 14 | 5 | 16.3 | 200 | |||||||||||||||||||
£ 34.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 14 d2 28 l1 60 l2 30 l3 14 w1
tol. JS9 5 w2 16.3 Weight
g 200 | ||||||||||||||||||||||||||||
65172.W0216 | With Keyway | 16 | 32 | 68 | 34 | 16 | 5 | 18.3 | 300 | |||||||||||||||||||
£ 36.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 16 d2 32 l1 68 l2 34 l3 16 w1
tol. JS9 5 w2 18.3 Weight
g 300 | ||||||||||||||||||||||||||||
65172.W0218 | With Keyway | 18 | 36 | 74 | 37 | 17 | 6 | 20.8 | 450 | |||||||||||||||||||
£ 42.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 18 d2 36 l1 74 l2 37 l3 17 w1
tol. JS9 6 w2 20.8 Weight
g 450 | ||||||||||||||||||||||||||||
65172.W0220 | With Keyway | 20 | 42 | 82 | 41 | 18 | 6 | 22.8 | 600 | |||||||||||||||||||
£ 45.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 20 d2 42 l1 82 l2 41 l3 18 w1
tol. JS9 6 w2 22.8 Weight
g 600 | ||||||||||||||||||||||||||||
65172.W0222 | With Keyway | 22 | 45 | 95 | 47.5 | 22 | 6 | 24.8 | 950 | |||||||||||||||||||
£ 54.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 22 d2 45 l1 95 l2 47.5 l3 22 w1
tol. JS9 6 w2 24.8 Weight
g 950 | ||||||||||||||||||||||||||||
65172.W0225 | With Keyway | 25 | 50 | 108 | 54 | 26 | 8 | 28.3 | 1200 | |||||||||||||||||||
£ 63.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 25 d2 50 l1 108 l2 54 l3 26 w1
tol. JS9 8 w2 28.3 Weight
g 1200 | ||||||||||||||||||||||||||||
65172.W0230 | With Keyway | 30 | 58 | 122 | 61 | 29 | 8 | 33.3 | 1850 | |||||||||||||||||||
£ 79.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 30 d2 58 l1 122 l2 61 l3 29 w1
tol. JS9 8 w2 33.3 Weight
g 1850 | ||||||||||||||||||||||||||||
65172.W0232 | With Keyway | 32 | 58 | 130 | 65 | 33 | 10 | 35.3 | 2000 | |||||||||||||||||||
£ 85.15 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 32 d2 58 l1 130 l2 65 l3 33 w1
tol. JS9 10 w2 35.3 Weight
g 2000 | ||||||||||||||||||||||||||||
65172.W0235 | With Keyway | 35 | 70 | 140 | 70 | 35 | 10 | 38.3 | 3150 | |||||||||||||||||||
£ 161.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 35 d2 70 l1 140 l2 70 l3 35 w1
tol. JS9 10 w2 38.3 Weight
g 3150 | ||||||||||||||||||||||||||||
65172.W0240 | With Keyway | 40 | 80 | 160 | 80 | 39 | 12 | 43.3 | 4600 | |||||||||||||||||||
£ 235.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 40 d2 80 l1 160 l2 80 l3 39 w1
tol. JS9 12 w2 43.3 Weight
g 4600 | ||||||||||||||||||||||||||||
65172.W0250 | With Keyway | 50 | 95 | 190 | 95 | 46 | 14 | 53.8 | 7600 | |||||||||||||||||||
£ 298.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. With Keyway d1
tol. H7 50 d2 95 l1 190 l2 95 l3 46 w1
tol. JS9 14 w2 53.8 Weight
g 7600 |
Steel (9SMnPb28k, no. 10718).
Bearing type: plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see 65186.