Universal Joint
steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 63.64 | 0% |
5-9 | £ 57.28 | 10% |
10-19 | £ 54.09 | 15% |
20-49 | £ 47.73 | 25% |
50+ | £ 41.37 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see 65186.