Universal Joint
steel
Price & Availability | Article | To suit joint of o.d | d1 | d2 | l1 | |||||||||||||||||||||
65280.W0016 | 16 | 15.0 | 28 | 34 | ||||||||||||||||||||||
£ 12.14 per unit (click for quantity discounts) Ready to despatch 40 Need more? Please call us.
To suit joint of o.d 16 d1 15.0 d2 28 l1 34 | ||||||||||||||||||||||||||
65280.W0018 | 18 | 16.5 | 32 | 40 | ||||||||||||||||||||||
£ 11.62 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
To suit joint of o.d 18 d1 16.5 d2 32 l1 40 | ||||||||||||||||||||||||||
65280.W0022 | 22 | 20.5 | 40 | 45 | ||||||||||||||||||||||
£ 11.62 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
To suit joint of o.d 22 d1 20.5 d2 40 l1 45 | ||||||||||||||||||||||||||
65280.W0025 | 25/26 | 24.5 | 48 | 50 | ||||||||||||||||||||||
£ 12.14 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
To suit joint of o.d 25/26 d1 24.5 d2 48 l1 50 | ||||||||||||||||||||||||||
65280.W0028 | 28/29 | 27.5 | 52 | 56 | ||||||||||||||||||||||
£ 11.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
To suit joint of o.d 28/29 d1 27.5 d2 52 l1 56 | ||||||||||||||||||||||||||
65280.W0032 | 32 | 30.5 | 56 | 65 | ||||||||||||||||||||||
£ 13.39 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
To suit joint of o.d 32 d1 30.5 d2 56 l1 65 | ||||||||||||||||||||||||||
65280.W0036 | 36/37 | 35.5 | 66 | 72 | ||||||||||||||||||||||
£ 12.81 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
To suit joint of o.d 36/37 d1 35.5 d2 66 l1 72 | ||||||||||||||||||||||||||
65280.W0042 | 42 | 40.0 | 75 | 82 | ||||||||||||||||||||||
£ 17.91 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
To suit joint of o.d 42 d1 40.0 d2 75 l1 82 | ||||||||||||||||||||||||||
65280.W0045 | 45/47 | 45.0 | 84 | 95 | ||||||||||||||||||||||
£ 17.91 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
To suit joint of o.d 45/47 d1 45.0 d2 84 l1 95 | ||||||||||||||||||||||||||
65280.W0050 | 50/52 | 50.0 | 92 | 108 | ||||||||||||||||||||||
£ 20.99 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
To suit joint of o.d 50/52 d1 50.0 d2 92 l1 108 | ||||||||||||||||||||||||||
65280.W0058 | 58 | 56.0 | 100 | 122 | ||||||||||||||||||||||
£ 23.24 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
To suit joint of o.d 58 d1 56.0 d2 100 l1 122 |
Rubber.
Bellows give universal joints full protection against ingress of dirt.
They can be filled with grease which gives long term lubrication for friction bearings.
Bellows should be secured at each end with two cable ties (not supplied).