Universal Joint
steel
Price & Availability | Article | Bore dia. | d1 tol. H7 | d2 | l1 | l2 | l3 | w1 tol. JS9 | w2 | Weight g | ||||||||||||||||||
65186.W0006 | Round Bore | 6 | 16 | 34 | 17 | 8 | - | - | 50 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 6 d2 16 l1 34 l2 17 l3 8 w1
tol. JS9 - w2 - Weight
g 50 | ||||||||||||||||||||||||||||
65186.W0008 | Round Bore | 8 | 16 | 40 | 20 | 11 | - | - | 50 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 8 d2 16 l1 40 l2 20 l3 11 w1
tol. JS9 - w2 - Weight
g 50 | ||||||||||||||||||||||||||||
65186.W0010 | Round Bore | 10 | 22 | 48 | 24 | 12 | - | - | 100 | |||||||||||||||||||
£ 43.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 10 d2 22 l1 48 l2 24 l3 12 w1
tol. JS9 - w2 - Weight
g 100 | ||||||||||||||||||||||||||||
65186.W0012 | Round Bore | 12 | 25 | 56 | 28 | 13 | - | - | 160 | |||||||||||||||||||
£ 49.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 12 d2 25 l1 56 l2 28 l3 13 w1
tol. JS9 - w2 - Weight
g 160 | ||||||||||||||||||||||||||||
65186.W0016 | Round Bore | 16 | 32 | 68 | 34 | 16 | - | - | 300 | |||||||||||||||||||
£ 53.48 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 16 d2 32 l1 68 l2 34 l3 16 w1
tol. JS9 - w2 - Weight
g 300 | ||||||||||||||||||||||||||||
65186.W0020 | Round Bore | 20 | 42 | 82 | 41 | 18 | - | - | 600 | |||||||||||||||||||
£ 76.86 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 20 d2 42 l1 82 l2 41 l3 18 w1
tol. JS9 - w2 - Weight
g 600 | ||||||||||||||||||||||||||||
65186.W0025 | Round Bore | 25 | 50 | 108 | 54 | 26 | - | - | 1200 | |||||||||||||||||||
£ 114.46 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 25 d2 50 l1 108 l2 54 l3 26 w1
tol. JS9 - w2 - Weight
g 1200 | ||||||||||||||||||||||||||||
65186.W0030 | Round Bore | 30 | 58 | 122 | 61 | 29 | - | - | 1850 | |||||||||||||||||||
£ 148.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Bore dia. Round Bore d1
tol. H7 30 d2 58 l1 122 l2 61 l3 29 w1
tol. JS9 - w2 - Weight
g 1850 |
Stainless steel (AISI 304)
To DIN 808, maximum bending angle 45° per joint.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.