Universal Joint
steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 16.77 | 0% |
| 5-9 | £ 15.09 | 10% |
| 10-19 | £ 14.25 | 15% |
| 20-49 | £ 12.58 | 25% |
| 50+ | £ 10.90 | 35% |
Black elastomer plastic (smooth PVC)
Bellows give universal joints full protection against ingress of dirt.
They can be filled with grease which gives long term lubrication for friction bearings.
Bellows should be secured at each end with two cable ties (not supplied).